NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home598-6529: 13 Volt Dual Hall Speed Sensor
Home598-6529: 13 Volt Dual Hall Speed Sensor
598-6529: 13 Volt Dual Hall Speed Sensor

Cat® Active Dual Hall Effect Speed Sensor, Variable Frequency Output, 4 Position DT Connector

Brand: Cat

Product Images
598-6529: 13 Volt Dual Hall Speed Sensor
598-6529: 13 Volt Dual Hall Speed Sensor
598-6529: 13 Volt Dual Hall Speed Sensor
598-6529: 13 Volt Dual Hall Speed Sensor
598-6529: 13 Volt Dual Hall Speed Sensor

Cat® Active Dual Hall Effect Speed Sensor, Variable Frequency Output, 4 Position DT Connector

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat dual Hall effect sensors, such as 598-6529, have 2 Hall elements. Elements are spaced to create waveforms that are 90° (electrical degrees) apart. The target gear has to be designed to fit the Hall cell spacing or the Hall cell spacing has to be designed to fit the target gear tooth spacing. This allows direction detection. Signal A leads Signal B or vice-versa.

Attributes:
• Sensor Type: Dual Hall Effect
• Connector Series: DT
• Connector Pin Count: 4

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
Cat dual Hall effect sensors, such as 598-6529, have 2 Hall elements. Elements are spaced to create waveforms that are 90° (electrical degrees) apart. The target gear has to be designed to fit the Hall cell spacing or the Hall cell spacing has to be designed to fit the target gear tooth spacing. This allows direction detection. Signal A leads Signal B or vice-versa.

Attributes:
• Sensor Type: Dual Hall Effect
• Connector Series: DT
• Connector Pin Count: 4

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Sensor Type: Active Speed Sensor
Connector Type: DT
Connector Pin Count: 4
Length (mm): 60
Wire Length (mm): 330
Length (in): 2.4
Wire Length (in): 13
Material: Carbon Steel
Units of MeasureUSMetric
Sensor Type: Active Speed Sensor
Connector Type: DT
Connector Pin Count: 4
View More
Compatible Models
Compatible Models
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
View More
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
Warranty Information
Return Policy
Parts diagram for 598-6529
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 598-6529
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 598-6529

Description:
Cat dual Hall effect sensors, such as 598-6529, have 2 Hall elements. Elements are spaced to create waveforms that are 90° (electrical degrees) apart. The target gear has to be designed to fit the Hall cell spacing or the Hall cell spacing has to be designed to fit the target gear tooth spacing. This allows direction detection. Signal A leads Signal B or vice-versa.

Attributes:
• Sensor Type: Dual Hall Effect
• Connector Series: DT
• Connector Pin Count: 4

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 598-6529

Units of Measure

USMetric
Sensor Type: Active Speed Sensor
Connector Type: DT
Connector Pin Count: 4
Length (mm): 60
Wire Length (mm): 330
Length (in): 2.4
Wire Length (in): 13
Material: Carbon Steel
View More
Compatible Models for part number 598-6529

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert