NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5B-2410: Two Elbow Clutch Coupling Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
5B-2410: Two Elbow Clutch Coupling Hose
5B-2410: Two Elbow Clutch Coupling Hose

Cat Hose

Brand: Cat

Product Images
5B-2410: Two Elbow Clutch Coupling Hose
5B-2410: Two Elbow Clutch Coupling Hose
5B-2410: Two Elbow Clutch Coupling Hose
5B-2410: Two Elbow Clutch Coupling Hose
5B-2410: Two Elbow Clutch Coupling Hose

Cat Hose

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Overall Length (mm): 381
Weight (kg): 0.136
Overall Length (mm): 381
Weight (kg): 0.136
View More
Compatible Models
Compatible Models
Generator
SR4
Generator Set
C18C32
Vehicular Engine
35163512
Engine
C15C183516CG3412G3406G3408G3412CC13B31263512C
Petroleum Engine
C15C13C18C11C9C7
Engine - Machine
31163114340833043208
Gen Set Engine
3306330435083304B35123516
Marine Auxiliary
C32
Marine Engine
D353ED33635163512D353CD353D3508C18D379AD379BD399D326FD342CD330C3306BC32D397DC32 MARINE33043304BD364D375D3406BD349D346D348D398AD398BD342D343
Engine - Industrial
3406B
Industrial Engine
33043306C9.3B3176C3176BD320A3412C18D333C3406E3406B3406CD342D3433126D398B3126B3304B340631163512311431963412E3412C35163408E3408B3408CC-12C-15C-10C-16C7C93306B3508D3983456D353CD353ED353DC-9C113160C13C15C9.3D342CD330C
Gas Engine
G333CG398CG137-08G399G3306BG379AG342CG3304G3306G343G353DG3412G3408G3406G379
Petroleum Package
C18
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 5B-2410
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert