NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab StorageCab Hooks5C-7793: Plastic Coat Hook
Home
CabsCab InteriorCab StorageCab Hooks
5C-7793: Plastic Coat Hook
5C-7793: Plastic Coat Hook

Cat® Coat Hook used in Operator Station

Brand: Cat

Product Images
5C-7793: Plastic Coat Hook
5C-7793: Plastic Coat Hook
5C-7793: Plastic Coat Hook
5C-7793: Plastic Coat Hook
5C-7793: Plastic Coat Hook

Cat® Coat Hook used in Operator Station

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Coat Hook is designed to provide a convenient and secure place for operators to hang their coats or other garments while working. It is mounted on a wall or partition within the operator station, within easy reach of the operator. The coat hook is made of durable plastic to ensure longevity and withstand the weight of the garments. It is designed to have a curved or angled shape, allowing the operator to easily hang their coat without it slipping off.

Attributes:
• Designed to be unobtrusive and blend
• Designed to withstand the weight of multiple items simultaneously

Applications:
A Coat Hook withstands the weight of the garments in the Operator Station.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Coat Hook is designed to provide a convenient and secure place for operators to hang their coats or other garments while working. It is mounted on a wall or partition within the operator station, within easy reach of the operator. The coat hook is made of durable plastic to ensure longevity and withstand the weight of the garments. It is designed to have a curved or angled shape, allowing the operator to easily hang their coat without it slipping off.

Attributes:
• Designed to be unobtrusive and blend
• Designed to withstand the weight of multiple items simultaneously

Applications:
A Coat Hook withstands the weight of the garments in the Operator Station.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Phenolic Plastic
Material: Phenolic Plastic
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Integrated Toolcarrier
IT12
Hex Based Spl Solution
352F OEM320E330F OEM330D2
Track Loader
963973953973K963K953K
Material Handler
MH3022MH3024MH3037MH3049MH3295MH3059
Hydraulic Shovel
60156015B
Compact Wheel Loader
910903902901902C2903C2903D901C2
Wheel Loader
920930966C950
Mini Hyd Excavator
307E2305.5E2306E2304E2307D307C307E305E2305.5E308E304E2 CR304305303307303.5E2 CR305.5E2 CR304.5E2305E2 CR303.5E2308E2 CR308E2
Rotary/Track Drills
MD5150C
Wheeled Excavator
M315D2MH3026W345C MHMH3024M320M318FM315GCM317M320FM323FM322FW330BW345B IIM317D2M316FM320D2M325BM314F
Mining Excavator
5110B
Expanded Mining Products
LD350
Logger
322C
Front Shovel
5080385C
Excavator
336E LN311D LRR316F L320C L345B II336E LH349F LXE316 GC349D L325-A FM L325B L336D2 LXEM315F312E323F SA312F320D LN336D312C324D336E312D324E336F320D3 GC375-A L315D L316 GX325-AM317F320D2320D3336D2 L326D L340D2 L312F GC335F323F336F XE374F L313D2 GC311C323D390F320D LM318F349E L330D2336E LNH350-A325C L322C336D LN319D LN325C FM323D LN340F L UHD349E L VG324E LN352F XE VG330B L345B345C345D320E L320D2 GC349F L385C L325D L316F320D GC326D2349D2319D L352F-VG323D2 L313320D LRR315C330C L326F L336D L323F OEM336D2318D L320F L312D2 L336F L XE312C L313D2-GC313D2323E LN320D FM320B LL330C FM326F313D2 LGP320 GX349D330F LN324D L330D L313F322-A L336E L325C349E325D336E H349F313D320E RR325F312D2312D2 GC318E L352F312D L313 GX340F322B L345B L330-A L330D MH328D LCR329D LN313 GC329D L340F L LRE349D2 L336F LN XE320E LRR325F LCR323F LN318D2 L320C FM324E L336F L318F L374F312E L345C L318C329E L318F323D SA320D RR345D L VG323D3336D2 GC340D L323D L313F L322 L330D2 L311F LRR323D2329D330F L329E326D2 L385B385C330-A323 GX318D2345D L336F LNXE329F L336D2 XE335F LCR313F GC320C320D320E315B L323E L325D MH312 GX313F LGC336F LN329E LN312 GC320B FM LL323E SA320E LN375-A330F316E L345B II MH329D2 L322C FM315B FM L330C330D320D2 L324D LN390F L329D2323F L336D2 L XE330C MH345C MH365C326F LN
Vibratory Compactor
CB-536D
Track-Type Loader
973
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L349E L HVG325D L349E336F336EC7.1352FMHPU323F OEM390F330D2349D L336E HVG330F330D330C330FMHPU349D2323D L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 5C-7793
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5C-7793
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5C-7793

A Coat Hook is designed to provide a convenient and secure place for operators to hang their coats or other garments while working. It is mounted on a wall or partition within the operator station, within easy reach of the operator. The coat hook is made of durable plastic to ensure longevity and withstand the weight of the garments. It is designed to have a curved or angled shape, allowing the operator to easily hang their coat without it slipping off.

Attributes:
• Designed to be unobtrusive and blend
• Designed to withstand the weight of multiple items simultaneously

Applications:
A Coat Hook withstands the weight of the garments in the Operator Station.

View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5C-7793
Material: Phenolic Plastic
View More
Compatible Models for part number 5C-7793

GENERATOR SET

3508 3512 3512B

INTEGRATED TOOLCARRIER

IT12

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM 330D2

TRACK LOADER

963 973 953 973K 963K 953K

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3049 MH3295 MH3059

HYDRAULIC SHOVEL

6015 6015B

COMPACT WHEEL LOADER

910 903 902 901 902C2 903C2 903D 901C2

WHEEL LOADER

920 930 966C 950

MINI HYD EXCAVATOR

307E2 305.5E2 306E2 304E2 307D 307C 307E 305E2 305.5E 308E 304E2 CR 304 305 303 307 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 303.5E2 308E2 CR 308E2

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

M315D2 MH3026 W345C MH MH3024 M320 M318F M315GC M317 M320F M323F M322F W330B W345B II M317D2 M316F M320D2 M325B M314F

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

LOGGER

322C

FRONT SHOVEL

5080 385C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 316 GC 349D L 325-A FM L 325B L 336D2 LXE M315F 312E 323F SA 312F 320D LN 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 316 GX 325-A M317F 320D2 320D3 336D2 L 326D L 340D2 L 312F GC 335F 323F 336F XE 374F L 313D2 GC 311C 323D 390F 320D L M318F 349E L 330D2 336E LNH 350-A 325C L 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 345B 345C 345D 320E L 320D2 GC 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 313 320D LRR 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 320D FM 320B LL 330C FM 326F 313D2 LGP 320 GX 349D 330F LN 324D L 330D L 313F 322-A L 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 352F 312D L 313 GX 340F 322B L 345B L 330-A L 330D MH 328D LCR 329D LN 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN 318D2 L 320C FM 324E L 336F L 318F L 374F 312E L 345C L 318C 329E L 318F 323D SA 320D RR 345D L VG 323D3 336D2 GC 340D L 323D L 313F L 322 L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 385B 385C 330-A 323 GX 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320C 320D 320E 315B L 323E L 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 320B FM LL 323E SA 320E LN 375-A 330F 316E L 345B II MH 329D2 L 322C FM 315B FM L 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 330C MH 345C MH 365C 326F LN

VIBRATORY COMPACTOR

CB-536D

TRACK-TYPE LOADER

973

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 349E 336F 336E C7.1 352FMHPU 323F OEM 390F 330D2 349D L 336E HVG 330F 330D 330C 330FMHPU 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert