Description: Cover for a Hydraulic Cap Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cover for a Hydraulic Cap Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Notes: Overall Size: 79.2, Exterior Material: metallic, Cap Color: bare, Venting: non-vented, Filtration:, Debris Boot: no
Material: Alloy Aluminum
Notes: Overall Size: 79.2, Exterior Material: metallic, Cap Color: bare, Venting: non-vented, Filtration:, Debris Boot: no
Material: Alloy Aluminum
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD45BAD55BAD60AD55AD45
Integrated Toolcarrier
IT62GIT62HIT12IT28IT18IT24FIT12BIT14FIT38HIT38GIT14BIT38FIT28FIT28BIT62G IIIT18FIT18BIT38G II
Description: Cover for a Hydraulic Cap Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5D-1911
Notes: Overall Size: 79.2, Exterior Material: metallic, Cap Color: bare, Venting: non-vented, Filtration:, Debris Boot: no
Material: Alloy Aluminum
View More
Compatible Models for part number 5D-1911
UNDERGROUND ART TRUCK
AD22 AD45B AD55B AD60 AD55 AD45
INTEGRATED TOOLCARRIER
IT62G IT62H IT12 IT28 IT18 IT24F IT12B IT14F IT38H IT38G IT14B IT38F IT28F IT28B IT62G II IT18F IT18B IT38G II
120H 120G 16 120K 120 GC 135H 163H 140K 140H 140G 130G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 16G 140H NA 140 14H 14G 14E 12H 12G 12K 120 160K 160H 160G 12F 16H NA 160H NA 12H ES 14H NA 120K 2
ROTARY CUTTER
RC20
BACKHOE
D3 931
TRACK SKIDDER
D5HTSK II 527 517 D4HTSK III D4HTSK II
WHEEL SKIDDER
518C 535B 525B 525 518 515 528 545
TRACK-TYPE TRACTOR
D5K LGP D6D SR D6R III D6H II D3C II D6XE D8 GC D5R LGP D4K XL D9 GC D4H III D6R II D3C III D3G D3B D3C D4B D7R SERIES D4G D4H D4C D4D D5R2 D4E D6N OEM D5B D5C D3K XL D5M D5N D5H D5E D5G D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6H D7E D9 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D4K2 XL D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D3K2 XL D6T LGPPAT D6R XL D4C III D6T XW D5H XL D6T XL D5C III D8GC D5R XL D7G2 D7R D7F D7G D7H D8T D8R D8K D8L D10T2 D8N D8H D9G D6R STD D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT D4H XL D4C II D5K XL D5K2 XL D7R II D6R LGP D7E LGP D3K LGP
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.