NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home5D-5659: 16 GA Toggle Switch
Home5D-5659: 16 GA Toggle Switch
5D-5659: 16 GA Toggle Switch

Cat® 3 Position Toggle Switch with 3 16GA Wires used in Cabin Heater and Air Conditioner

Brand: Cat

Product Images
5D-5659: 16 GA Toggle Switch
5D-5659: 16 GA Toggle Switch
5D-5659: 16 GA Toggle Switch
5D-5659: 16 GA Toggle Switch
5D-5659: 16 GA Toggle Switch

Cat® 3 Position Toggle Switch with 3 16GA Wires used in Cabin Heater and Air Conditioner

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Toggle Switch is designed to control the flow of electrical current by physically toggling between three positions, referred to as "on", "off" and "on". The electrical contacts inside the Toggle Switch are responsible for breaking the circuit connection. When the switch is in the "on" position, the contacts are closed, allowing the current to flow through the switch and the connected circuit. In the "off" position, the contacts are open, interrupting the current flow and turning off the circuit.

Attributes:
• Provides positive locking to ensure the switch remains in the desired position
• Ensures failsafe option in case of electronic failures

Applications:
A Toggle Switch is used to Turn Off and On the Cabin Heater and Air Conditioner to regulate the temperature.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

A Toggle Switch is designed to control the flow of electrical current by physically toggling between three positions, referred to as "on", "off" and "on". The electrical contacts inside the Toggle Switch are responsible for breaking the circuit connection. When the switch is in the "on" position, the contacts are closed, allowing the current to flow through the switch and the connected circuit. In the "off" position, the contacts are open, interrupting the current flow and turning off the circuit.

Attributes:
• Provides positive locking to ensure the switch remains in the desired position
• Ensures failsafe option in case of electronic failures

Applications:
A Toggle Switch is used to Turn Off and On the Cabin Heater and Air Conditioner to regulate the temperature.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Mixed: Metal
Material: Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Truck
777
Soil Compactor
815
Tractor
776
Excavator
225245215235
Wheel Dozer
814
Landfill Compactor
816
Motor Grader
12G130G120G14016120140G12F14G14E16G
Wheel Loader
980966C980B950
Ripper Scarifier
130G140G12G16G
View More
Truck
777
Warranty Information
Return Policy
Parts diagram for 5D-5659
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5D-5659
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5D-5659

A Toggle Switch is designed to control the flow of electrical current by physically toggling between three positions, referred to as "on", "off" and "on". The electrical contacts inside the Toggle Switch are responsible for breaking the circuit connection. When the switch is in the "on" position, the contacts are closed, allowing the current to flow through the switch and the connected circuit. In the "off" position, the contacts are open, interrupting the current flow and turning off the circuit.

Attributes:
• Provides positive locking to ensure the switch remains in the desired position
• Ensures failsafe option in case of electronic failures

Applications:
A Toggle Switch is used to Turn Off and On the Cabin Heater and Air Conditioner to regulate the temperature.

View More
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5D-5659
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 5D-5659

TRUCK

777

SOIL COMPACTOR

815

TRACTOR

776

EXCAVATOR

225 245 215 235

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 130G 120G 140 16 120 140G 12F 14G 14E 16G

WHEEL LOADER

980 966C 980B 950

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert