NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings5F-2465: 247.65mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings
5F-2465: 247.65mm Outer Diameter Cup Bearing
5F-2465: 247.65mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
5F-2465: 247.65mm Outer Diameter Cup Bearing
5F-2465: 247.65mm Outer Diameter Cup Bearing
5F-2465: 247.65mm Outer Diameter Cup Bearing
5F-2465: 247.65mm Outer Diameter Cup Bearing
5F-2465: 247.65mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 247.65
Width (mm): 38.1
Outside Diameter (in): 9.750
Width (in): 1.500
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 247.65
Width (mm): 38.1
Outside Diameter (in): 9.750
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Wheel Tractor
627621623
Generator Set
3508B
Marine Transmission
72117221
Load Haul Dump
R1700G
Soil Compactor
825825H825G825K825B825G II
Cold Planer
PM-465PM-201PM-565B
Wheel Dozer
824B824H824G824K824G II824
Winch
57H57
Landfill Compactor
826826G II826B826G826H826K
Motor Grader
16
Wheel Loader
980 XE982XE980K HLG980982988995994993993K980G II980XE980H980G980L980K980M994F994D994K994H982 XE982M
Wheel Skidder
518518C
Track-Type Tractor
D7RD7HD8D7D8TD8RD8ND9ED9GD7R LGPD8 GCD8R IID9HD7R SERIESD8GCD7R IID6RD7R XR
Ripper
78
Pipelayer
583T583R594H572R II594PL83PL87587T587R578572R
Wheel Scraper
627
Water Fording Tractor
D7R II
Bulldozer
7SU7A7S7U7S LGP8A8U8SU
Feller Buncher
FB518
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 5F-2465
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5F-2465
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5F-2465

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5F-2465

Units of Measure

USMetric
Outside Diameter (mm): 247.65
Width (mm): 38.1
Outside Diameter (in): 9.750
Width (in): 1.500
Material: Alloy Steel
View More
Compatible Models for part number 5F-2465

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

627 621 623

GENERATOR SET

3508B

MARINE TRANSMISSION

7211 7221

LOAD HAUL DUMP

R1700G

SOIL COMPACTOR

825 825H 825G 825K 825B 825G II

COLD PLANER

PM-465 PM-201 PM-565B

WHEEL DOZER

824B 824H 824G 824K 824G II 824

WINCH

57H 57

LANDFILL COMPACTOR

826 826G II 826B 826G 826H 826K

MOTOR GRADER

16

WHEEL LOADER

980 XE 982XE 980K HLG 980 982 988 995 994 993 993K 980G II 980XE 980H 980G 980L 980K 980M 994F 994D 994K 994H 982 XE 982M

WHEEL SKIDDER

518 518C

TRACK-TYPE TRACTOR

D7R D7H D8 D7 D8T D8R D8N D9E D9G D7R LGP D8 GC D8R II D9H D7R SERIES D8GC D7R II D6R D7R XR

RIPPER

7 8

PIPELAYER

583T 583R 594H 572R II 594 PL83 PL87 587T 587R 578 572R

WHEEL SCRAPER

627

WATER FORDING TRACTOR

D7R II

BULLDOZER

7SU 7A 7S 7U 7S LGP 8A 8U 8SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert