NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 7.65
Inside Diameter (in): 0.301
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 011
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 7.65
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT38FIT62GIT62HIT14G2IT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Wheel Harvester
550B570B560B580B550570580
Power Pack
C18
Rotary Drill
MD6310MD6250MD6200MD6380
Mini Hyd Excavator
302.5
Track Feller Buncher
22902491TK732TK722552 2TK721TK752TK751541 2TK741239023912590TK711511522521521B532522B541551552
Excavator
330 L349D L215B215C215D324D375-A L315D L336D2 L374F L323DE300B322C385C FS345C345D349F L385C L219D325D LEL300330 LN374D L336F L XE312C L330C FM349D350 L336E L325C349E325D336E H349F340F330-A L329D LN314D LCR231D336F LN XEM325D MH320D RR323D S323D LE240385C345D L320C320D235B235C235D365C L365C320C L349F LXE325D FM LL320D LNE300390D390F336E LNH320D FM RR350-A336D LN349E L VG325D FM320D GC349D2330C L336D2568 FM320D FM324D FM349D2 L329D330-A330C LN325D MH330-A LNEL300B324D LN330C MH345C MH311D LRR336D312C336E312D336F314D CR326D L336F XE349E L325C L225B225D323D LN352F XE VG330B LN330D FM330-A L352F-VG320D LRR365C L MH315C336D L350-A L229D324D L352F312D L324D FM LL336F L374F345C L323D SAEL240336F LNXE336F LNE180245D330B330C330D245B390F LM325D L MH336E LN336E LHEL180320D L390D L319D LN325C FM340F L UHD330B L319D L330D L229225330D MH328D LCR329D L340F L LRE235319D330D LN568 FM LL345D L VG340D L219215385C L MH321D LCR375-A245322C FMM312M315M318
Rotary Mixer
RM800RM500B
Petroleum Transmission
TH35-E81TH31-E61CX31-P600
Petroleum Engine
C9C73412EC-15C15C13C18C11C273126BC32
Soil Compactor
815815B815F825H825G825C825B815F II825G II
Backhoe Loader
430D430E450E450F414E438C438D438B424B HD416426428436C436B434E432E432D438436446416E416C416D416B442D442E426B426C424D424B446B422E424B2420D420E444E428D428E428B428C
Petroleum Gen Set
C27C15C18C32
Wheel Loader
960F988 XE962H962G986H986KG926G910988B988G988H988FG916988K966D966C966F966EG936966H966G966K966R950GC924F924H924G928F926E928H928G966 GC988F II986980950G II928HZ988995994990993992916920980G II988K XE926930936950980K HLG950B/950E924GZ924HZ990K990H950 GC938G II993K992D992B992C992G992K994F994D970F994K994H966G II972G972H972K988GC950B950E950G950F950H930H930R930T936E936F962G II938G938F938H990 II918F980F II966F II966K XE972G II980B980C980F980H980G980K980M982M950F II
Forwarder
554584574574B584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
D35HPD30CD30DD35CD250ED250DD250BD300E IID550B725C2D400ED400D740 GC730C725740735C735B745730735 OEM735725CD44B730C2D20DD250E IID25DD25CD350ED350DD350CD300ED300DD300B730 EJECTOR740C740B745CD400D40D
Wheeled Excavator
W330BW345C MHM318CM318C MHM315CM316CM313CM330DM325C MHM322CM325B
Pneumatic Compactor
PF-300CPF-300BPS-300BPS-300CPS-360C
Engine - Industrial
C153406B3406C3516B
Industrial Engine
31263126B330433063056EC-12C-15C-10C-16C7C93306B3304B3412CC32C27C183204C9.33176C34123406D398D399D3793516C3406E3406B3406CD342D348D346D398B3408B3408CC9.3BD333C3196C-9C11C13C15D330CD379B
Wheel Scraper
666B621E621F621B623F623E627G627F627B627E651E630A657G657E657B637K613C637E637G613B637D639D615C615621627613611666657
Quarry Truck
777E775D775B773E771D771C772G770G
Spray Ar
CAT WDS
Tractor
784C784B768C768B772B776776D776C776B
Pumper
HT400
Shovel Logger
345C
Transmission-Onhighway
CX28
Power Module
OEM POWERTR43-C18LC18
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D772770793D777775773793F789785793798
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
135H120M 2130G140K 2140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24H24M160K160H160G160M140M 3 AWD16H NA14M-312H ES14H NA120H120G161418120M120K163H140M140K140H140G143H12M 312M 2163H NA160M 2160M 3120H NA18M3160H ES16M16016H16G14L15014M14016GC14H14G12H12G12M12K14M3160H NA16M3120K 2
Hydraulic Shovel
602060186015604060306020B6015B6015 FS6040 FS
Knuckleboom Loader
559C559D2384D2384C579C579D2484D2484C
Transmission-Military
CX28
Marine Engine
31263116C8.733043306C9C7D379AD379BD330C3408B3408C3406B3406CD398AD398BD333C3126BC9.334123408C12.9D399D342CD346D348D342D343D3373306B3412C3412D3304B
Expanded Mining Products
LD350
Front Shovel
235C385C5080
Engine - Generator Set
3508B
Petroleum Package
TH48-E70CX35-P800CX31-C11ICX31-C9ICX31-C15ITH31-C9PTH31-C9TTH31-C9ICX31-C13ITH35-C11ICX31-C18ITH35-C13TTH35-C13ITH35-C15TTH31-E61TH35-C15ICX35-C18ICX31TH35-E81
Ripper Scarifier
140G12G16G130G
Reclaimer Mixer
RM-350BRM-350RM800RM500BRM-300RM-500RM-250C
Engine
3512B3516EC15C18C9 INDUSTRIALC13BC27 INDUSTRIAL
Water Delivery System
777GCAT WDS
Cold Planer
PM820PM825PM822PM620PM622PR-750BPM-565BPR-1000PR-450CPM-465PM-201PR-1000CPR-450PM-565
Gen Set Engine
3406C3406B3408B3408C34123412CD39934063408D398B3304B3306BPOWER SYS33063304D379B
Transmission
TR35
Rotary/Track Drills
MD6290
Ripper
953BD597796395395195594311103765498
Wheel Feller Buncher
TK370573C573DTK380HA870553C2570C2570DHA770563C563D5435332470C5732670C2670D
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Track-Type Loader
973977K
Generator
SR4BWEGXQP500SR4SR5LC51XX
Truck Engine
3306C3306BC-12C-15C-163306C7C93408B3406C3406BC-9C11C13C153408
Wheel Tractor-Scraper
627623621637632631623K LRC631K613G637K627K LRC623K621K627K657651
Track Skidder
527D4HTSK IID5HTSK IID4HTSK III
Wheel Skidder
518C535C535B545C528B525C525B525518515528545530B508
Underground Articulated Truck
AD22
Water Fording Tractor
D7R II
Wheel Tractor
660B641B666B623B623G623H623E623F621B621R621E621F621G621H621S627B627G627H627E627F650B633E II651B651E631K615C II631D631E631C631G621K OEM613C II615611627621623637641651657666633C657E657B633D657G639D615C637G613B637D613C637E637K
Hex Based Spl Solution
352F OEM
Hydraulic Control
16314315314114048
Vehicular Engine
D348
Track Loader
933C935C935B939C973C973D973K951C951B953B977D953C953D977K977L955C931B955H931C955K955L983B963973983931943941953963D963B963C941B931C II935C II
Wheel Dozer
854G854K834G834H834B834K814B814F844H844K834824B844854824H824G824C814F II814824824G II
Landfill Compactor
836826G II816F II816826C826B826G826H836H836G836K816B816F
Grapple
518120C125C
Compact Wheel Loader
910902908906910G910F910E914G2914G
Telehandler
RT80RT60RT50TH330BTH220BRT100TH355BTH350BTH460BTH360BTH560BRTC60TH580BTH340BRT50SATH210TH215
Soil Stabilizer
SS-250BSS-250
Wagon
613C II
Asphalt Screed
10 FT
Logger
322C227
Bulldozer
834U834S68SUD5C PAT10SU6SU10CD5C PATLGP11U10S10UD8T824S8259SU7SU11SU7S LGP8S8U9C9U9S4S4P5A5P5S6A6S7A7S7U8A3S5A PAT3P4A
Feller Buncher
FB518
Underground Art Truck
AD45BAD60AD55AD63AD30AD45AD22AD55B
Load Haul Dump
R1600GR1600HR1700 IIR1300R1600R2900R2900 XER1700GR3000HR2900GR1700R1300GR1700 XE
Material Handler
MH3037MH3049MH3295MH3059M325D L MHM325D MH
Winch
5357565554595852851854H57H56H59N59L58L
Rotary Cutter
RC20
Backhoe
D3931
Track-Type Tractor
D6G2 LGPD3C IID10D8 GCD5R LGPD6R IID3C IIID3BD3CD4BD4HD4CD4DD4ED5BD5CD5MD5ND5HD5ED6E SRD6CD6DD6N XLD6RD6TD6ND6KD6ED6GD6HD7ED6G SRD6 XED6N LGPD4E SRD7R XRD6T LGPD6GCD6R XLD4C IIID6K2 XLD6T XWD6T XLD5C IIID8GCD5R XLD7RD7FD7GD7HD8TD8RD8KD8LD8ND8HD9GD6K XLD9TD9RD9LD9ND9HD6T XW PATD6G2 XLD6K2D6R LGPD7E LGPD6D SRD6R IIID6H IID6XED9 GCD4H III30/30D7R SERIESD6K2 LGPD6F SRD9D3D6D5D8D10ND10RD10TD11ND11RD11TD6H XLD6H XRD7R LGPD6T LGPPATD5H XLD7G2D6K LGPD10T2D6R STDD8R IID6T XL PATDEUCED4H XLD4C IID7R II
Asphalt Paver
BG-240CBG555EAP-900BBG-260CAP-500EBG-2455CAP-1000BAP-1000EAP-555EBG-230AP-200BBG600DBG-230DAP-800AP-1050BAP-800DAP-800CAP-800BAP-600DAP-200AP-655DAP-650BAP-1050AP-1055BAP-1055EAP-1000BG-225CBG655DAP-1200BG-245CBG500E
Pipelayer
587T587R578561N561B561CPL83PL87PL72PL61583T583R583K572R II572R572G571G589594H594
Stabilizer Mixer
SM-350
Mining Excavator
5230B51305110B5130B
Vibratory Compactor
CS-431CCS-431BCS-323CCS-433CCS-433BCS-653CS-643CP-64CP-54CP-56CB-534BCB-534DCB-535BCB-634CB-614CP-76CP-74CB-64CB-54CB-564DCB-214CCB-434BCP-643CP-653CS-56CS-573CS-54CS-583CS-563CS-533CS-531CP-433CCP-433BCP-323CCS-76CS-74CS-64CB-545CB-544CB-534CB-224CCP-563CP-533
Mobile Hyd Power Unit
330D L329D L323D LN365C L390F349D L385C L336D L349E L HVG325C349E325D345D345C336E HVG324D LN349D2345C L385C352FMHPUOEM-LIFT336FMHPU325D L336F336D336E330D330C323D L
Power Package
C7
Generator Set
3412C3304BXQ1140D500GCC13GENSET3512C18 GEN SEXQ425D550GCD600 GC3508BC9D450GCC18 I63306BC13 XQ375C13 XQ350C32 GEN SETC18C15C13C15 I6C9.3C9 GEN SETC27C32C15 GEN SE3408C3406C3516E
Ejector Truck
730C740B730C2 EJ740730
Road Reclaimer
RM800RR-250BRM600RM500BRM-350BRM500RR-250
Engine - Machine
C2733043306340832043208
Challenger
55657575D75C75E3595E4570CMTC735MTC745MTC755MTC76565C65B65E65D85C85E85D
Boom
120C
Off-Highway Truck
D10R
Truck
773G LRC793F XQ775G775F793F OEM775E777C777B777D777G777F775G OEM785789793797770G795F XQ793D793B793C793F772G773E773D773G797F773F797B773B769772770777775G LRC794 AC793F CMD772G OEM789C789D789B769B770G OEM769D769C69D785G773G OEM785C785D785B795F AC793F AC
View More
Integrated Toolcarrier
IT12IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT38FIT62GIT62HIT14G2IT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Warranty Information
Return Policy
Parts diagram for 5F-9144
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5F-9144
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5F-9144

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5F-9144

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 7.65
Inside Diameter (in): 0.301
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 011
View More
Compatible Models for part number 5F-9144

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

POWER PACK

C18

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

302.5

TRACK FELLER BUNCHER

2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

EXCAVATOR

330 L 349D L 215B 215C 215D 324D 375-A L 315D L 336D2 L 374F L 323D E300B 322C 385C FS 345C 345D 349F L 385C L 219D 325D L EL300 330 LN 374D L 336F L XE 312C L 330C FM 349D 350 L 336E L 325C 349E 325D 336E H 349F 340F 330-A L 329D LN 314D LCR 231D 336F LN XE M325D MH 320D RR 323D S 323D L E240 385C 345D L 320C 320D 235B 235C 235D 365C L 365C 320C L 349F LXE 325D FM LL 320D LN E300 390D 390F 336E LNH 320D FM RR 350-A 336D LN 349E L VG 325D FM 320D GC 349D2 330C L 336D2 568 FM 320D FM 324D FM 349D2 L 329D 330-A 330C LN 325D MH 330-A LN EL300B 324D LN 330C MH 345C MH 311D LRR 336D 312C 336E 312D 336F 314D CR 326D L 336F XE 349E L 325C L 225B 225D 323D LN 352F XE VG 330B LN 330D FM 330-A L 352F-VG 320D LRR 365C L MH 315C 336D L 350-A L 229D 324D L 352F 312D L 324D FM LL 336F L 374F 345C L 323D SA EL240 336F LNXE 336F LN E180 245D 330B 330C 330D 245B 390F L M325D L MH 336E LN 336E LH EL180 320D L 390D L 319D LN 325C FM 340F L UHD 330B L 319D L 330D L 229 225 330D MH 328D LCR 329D L 340F L LRE 235 319D 330D LN 568 FM LL 345D L VG 340D L 219 215 385C L MH 321D LCR 375-A 245 322C FM M312 M315 M318

ROTARY MIXER

RM800 RM500B

PETROLEUM TRANSMISSION

TH35-E81 TH31-E61 CX31-P600

PETROLEUM ENGINE

C9 C7 3412E C-15 C15 C13 C18 C11 C27 3126B C32

SOIL COMPACTOR

815 815B 815F 825H 825G 825C 825B 815F II 825G II

BACKHOE LOADER

430D 430E 450E 450F 414E 438C 438D 438B 424B HD 416 426 428 436C 436B 434E 432E 432D 438 436 446 416E 416C 416D 416B 442D 442E 426B 426C 424D 424B 446B 422E 424B2 420D 420E 444E 428D 428E 428B 428C

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

960F 988 XE 962H 962G 986H 986K G926 G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966K 966R 950GC 924F 924H 924G 928F 926E 928H 928G 966 GC 988F II 986 980 950G II 928HZ 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 980K HLG 950B/950E 924GZ 924HZ 990K 990H 950 GC 938G II 993K 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 972K 988GC 950B 950E 950G 950F 950H 930H 930R 930T 936E 936F 962G II 938G 938F 938H 990 II 918F 980F II 966F II 966K XE 972G II 980B 980C 980F 980H 980G 980K 980M 982M 950F II

FORWARDER

554 584 574 574B 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D300E II D550B 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D20D D250E II D25D D25C D350E D350D D350C D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B W345C MH M318C M318C MH M315C M316C M313C M330D M325C MH M322C M325B

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C PS-360C

ENGINE - INDUSTRIAL

C15 3406B 3406C 3516B

INDUSTRIAL ENGINE

3126 3126B 3304 3306 3056E C-12 C-15 C-10 C-16 C7 C9 3306B 3304B 3412C C32 C27 C18 3204 C9.3 3176C 3412 3406 D398 D399 D379 3516C 3406E 3406B 3406C D342 D348 D346 D398B 3408B 3408C C9.3B D333C 3196 C-9 C11 C13 C15 D330C D379B

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 651E 630A 657G 657E 657B 637K 613C 637E 637G 613B 637D 639D 615C 615 621 627 613 611 666 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C 784B 768C 768B 772B 776 776D 776C 776B

PUMPER

HT400

SHOVEL LOGGER

345C

TRANSMISSION-ONHIGHWAY

CX28

POWER MODULE

OEM POWER TR43-C18L C18

SITE PREP TRACTOR

586C 2864C

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 12H 12G 12M 12K 14M3 160H NA 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015B 6015 FS 6040 FS

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3126 3116 C8.7 3304 3306 C9 C7 D379A D379B D330C 3408B 3408C 3406B 3406C D398A D398B D333C 3126B C9.3 3412 3408 C12.9 D399 D342C D346 D348 D342 D343 D337 3306B 3412C 3412D 3304B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5080

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I CX35-C18I CX31 TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

3512B 3516E C15 C18 C9 INDUSTRIAL C13B C27 INDUSTRIAL

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PR-1000C PR-450 PM-565

GEN SET ENGINE

3406C 3406B 3408B 3408C 3412 3412C D399 3406 3408 D398B 3304B 3306B POWER SYS 3306 3304 D379B

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B D5 977 963 953 951 955 943 11 10 3 7 6 5 4 9 8

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 573 2670C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

TRACK-TYPE LOADER

973 977K

GENERATOR

SR4B WEG XQP500 SR4 SR5 LC51XX

TRUCK ENGINE

3306C 3306B C-12 C-15 C-16 3306 C7 C9 3408B 3406C 3406B C-9 C11 C13 C15 3408

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 615 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

163 143 153 141 140 48

VEHICULAR ENGINE

D348

TRACK LOADER

933C 935C 935B 939C 973C 973D 973K 951C 951B 953B 977D 953C 953D 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 931 943 941 953 963D 963B 963C 941B 931C II 935C II

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826B 826G 826H 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 902 908 906 910G 910F 910E 914G2 914G

TELEHANDLER

RT80 RT60 RT50 TH330B TH220B RT100 TH355B TH350B TH460B TH360B TH560B RTC60 TH580B TH340B RT50SA TH210 TH215

SOIL STABILIZER

SS-250B SS-250

WAGON

613C II

ASPHALT SCREED

10 FT

LOGGER

322C 227

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U D8T 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059 M325D L MH M325D MH

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D8 GC D5R LGP D6R II D3C III D3B D3C D4B D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6N D6K D6E D6G D6H D7E D6G SR D6 XE D6N LGP D4E SR D7R XR D6T LGP D6GC D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D6K XL D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D6R LGP D7E LGP D6D SR D6R III D6H II D6XE D9 GC D4H III 30/30 D7R SERIES D6K2 LGP D6F SR D9 D3 D6 D5 D8 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D7R II

ASPHALT PAVER

BG-240C BG555E AP-900B BG-260C AP-500E BG-2455C AP-1000B AP-1000E AP-555E BG-230 AP-200B BG600D BG-230D AP-800 AP-1050B AP-800D AP-800C AP-800B AP-600D AP-200 AP-655D AP-650B AP-1050 AP-1055B AP-1055E AP-1000 BG-225C BG655D AP-1200 BG-245C BG500E

PIPELAYER

587T 587R 578 561N 561B 561C PL83 PL87 PL72 PL61 583T 583R 583K 572R II 572R 572G 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5130B

VIBRATORY COMPACTOR

CS-431C CS-431B CS-323C CS-433C CS-433B CS-653 CS-643 CP-64 CP-54 CP-56 CB-534B CB-534D CB-535B CB-634 CB-614 CP-76 CP-74 CB-64 CB-54 CB-564D CB-214C CB-434B CP-643 CP-653 CS-56 CS-573 CS-54 CS-583 CS-563 CS-533 CS-531 CP-433C CP-433B CP-323C CS-76 CS-74 CS-64 CB-545 CB-544 CB-534 CB-224C CP-563 CP-533

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU OEM-LIFT 336FMHPU 325D L 336F 336D 336E 330D 330C 323D L

POWER PACKAGE

C7

GENERATOR SET

3412C 3304B XQ1140 D500GC C13GENSET 3512 C18 GEN SE XQ425 D550GC D600 GC 3508B C9 D450GC C18 I6 3306B C13 XQ375 C13 XQ350 C32 GEN SET C18 C15 C13 C15 I6 C9.3 C9 GEN SET C27 C32 C15 GEN SE 3408C 3406C 3516E

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C27 3304 3306 3408 3204 3208

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D 85C 85E 85D

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert