Description: Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free performance • Available in a variety of sizes in both press fit and expanding configurations.
Applications: • Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. • Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free performance • Available in a variety of sizes in both press fit and expanding configurations.
Applications: • Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. • Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 35.31
Inside Diameter (mm): 32.11
Width (mm): 7.87
Overall Thickness (mm): 1.6
Outside Diameter (in): 1.390
Inside Diameter (in): 1.264
Width (in): 0.310
Overall Thickness (in): 0.063
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 35.31
Inside Diameter (mm): 32.11
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
1676330611401150114511603306C3306B
Load Haul Dump
R1300GR1300
Off Highway Truck
772770773GC
Winch
57H56H59N59L58L575658
Motor Grader
120G16160H ES12H NA140H140G16G140H NA130G143H14G14E12H12G160H160G12F16H NA160H NA12H ES14H NA163H NA140H ES
Description: Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free performance • Available in a variety of sizes in both press fit and expanding configurations.
Applications: • Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components. • Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5H-4279
Units of Measure
USMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 35.31
Inside Diameter (mm): 32.11
Width (mm): 7.87
Overall Thickness (mm): 1.6
Outside Diameter (in): 1.390
Inside Diameter (in): 1.264
Width (in): 0.310
Overall Thickness (in): 0.063
View More
Compatible Models for part number 5H-4279
GENERATOR
SR4
TRUCK ENGINE
1676 3306 1140 1150 1145 1160 3306C 3306B
LOAD HAUL DUMP
R1300G R1300
OFF HIGHWAY TRUCK
772 770 773GC
WINCH
57H 56H 59N 59L 58L 57 56 58
MOTOR GRADER
120G 16 160H ES 12H NA 140H 140G 16G 140H NA 130G 143H 14G 14E 12H 12G 160H 160G 12F 16H NA 160H NA 12H ES 14H NA 163H NA 140H ES
TRACK SKIDDER
D4HTSK III D4HTSK II
WHEEL SKIDDER
528 545 530B 528B
TRACK-TYPE TRACTOR
D6H XL D6H XR D6T LGP D6D SR D6R III D6G2 LGP D6GC D6H II D10 D11 D7R LGP D6T LGPPAT D6R XL D9 GC D6R II D6T XW D6T XL D7R SERIES D4H D6F SR D5E D6E SR D6D D7G2 D6R D6T D6E D6G D6H D7R D6G SR D7G D7H D9 D8T D8K D8L D10T2 D8N D8H D9G D6R STD D9T D9R D9L D9N D6T XL PAT D9H D6T XW PAT D6G2 XL D10N D10R D10T D11N D11R D11T D7R II D7R XR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.