NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Pumps5H-4488: LIFTER A
Home
EngineFuel SystemFuel Pumps
5H-4488: LIFTER A
5H-4488: LIFTER A

Fuel Pump Lifter

Brand: Cat

fallback-image
5H-4488: LIFTER A

Fuel Pump Lifter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Lifters are important components of fuel pumps, which feed fuel from fuel tanks to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Lifters are important components of fuel pumps, which feed fuel from fuel tanks to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 40.64
Height (mm): 40.64
Length (in): 7.2
Height (in): 1.6
Length (mm): 182.88
Units of MeasureUSMetric
Width (mm): 40.64
Height (mm): 40.64
Length (in): 7.2
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Track-Type Tractor
D9HD9ED9G
Gen Set Engine
D399D379BD398B
Marine Engine
D353ED379AD379BD398AD398BD353CD353DD399
Pipelayer
594H594
Industrial Engine
D398D399D379D353CD353ED353DD379BD398B
View More
Track-Type Tractor
D9HD9ED9G
Warranty Information
Return Policy
Parts diagram for 5H-4488
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5H-4488
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5H-4488

Description:

  • Lifters are important components of fuel pumps, which feed fuel from fuel tanks to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5H-4488

Units of Measure

USMetric
Width (mm): 40.64
Height (mm): 40.64
Length (in): 7.2
Height (in): 1.6
Length (mm): 182.88
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models for part number 5H-4488

TRACK-TYPE TRACTOR

D9H D9E D9G

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D353E D379A D379B D398A D398B D353C D353D D399

PIPELAYER

594H 594

INDUSTRIAL ENGINE

D398 D399 D379 D353C D353E D353D D379B D398B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert