NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings5L-2031: 127.00mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings
5L-2031: 127.00mm Outer Diameter Cup Bearing
5L-2031: 127.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
5L-2031: 127.00mm Outer Diameter Cup Bearing
5L-2031: 127.00mm Outer Diameter Cup Bearing
5L-2031: 127.00mm Outer Diameter Cup Bearing
5L-2031: 127.00mm Outer Diameter Cup Bearing
5L-2031: 127.00mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
615611613C II615C615C II613C
Integrated Toolcarrier
IT18FIT18BIT38G IIIT24FIT38HIT38GIT38FIT28IT28BIT18
Reclaimer Mixer
RM-350B
Wheel Tractor-Scraper
613G
Soil Compactor
815B
Ejector Truck
730C2 EJ730730C
Wheel Dozer
814B
Landfill Compactor
816B
Winch
518
Motor Grader
12H12M12K120H120160K120M160H120K120 GC135H160H NA160H ES120M 212H NA163H135H NA12H ES120H ES160140K163H NA140H120H NA140H NA140K 2140H ES140143H120K 2
Grapple
120C518125C
Wheel Loader
918F924GZ924HZG926916938G II936E924F936F924H924GG916926930936938G926E938F966D938H966EG936930R930T
Road Reclaimer
RM-350B
Wheel Skidder
525518515518C
Articulated Truck
725C730 EJECTOR730C2D20DD250ED250DD250B730CD250E IID300DD350E IID300B725725C2730735D300E II
Boom
120C
Feller Buncher
FB518
View More
Wheel Tractor
615611613C II615C615C II613C
Warranty Information
Return Policy
Parts diagram for 5L-2031
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5L-2031
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5L-2031

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5L-2031
Material: Alloy Steel
View More
Compatible Models for part number 5L-2031

WHEEL TRACTOR

615 611 613C II 615C 615C II 613C

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT24F IT38H IT38G IT38F IT28 IT28B IT18

RECLAIMER MIXER

RM-350B

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

815B

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

518

MOTOR GRADER

12H 12M 12K 120H 120 160K 120M 160H 120K 120 GC 135H 160H NA 160H ES 120M 2 12H NA 163H 135H NA 12H ES 120H ES 160 140K 163H NA 140H 120H NA 140H NA 140K 2 140H ES 140 143H 120K 2

GRAPPLE

120C 518 125C

WHEEL LOADER

918F 924GZ 924HZ G926 916 938G II 936E 924F 936F 924H 924G G916 926 930 936 938G 926E 938F 966D 938H 966E G936 930R 930T

ROAD RECLAIMER

RM-350B

WHEEL SKIDDER

525 518 515 518C

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 D20D D250E D250D D250B 730C D250E II D300D D350E II D300B 725 725C2 730 735 D300E II

BOOM

120C

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert