NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components5N-8360: 18.62mm Inner Diameter Flexible Conduit
Home
HydraulicsOther Hydraulic Components
5N-8360: 18.62mm Inner Diameter Flexible Conduit
5N-8360: 18.62mm Inner Diameter Flexible Conduit

Cat® 18.62mm Inner Diameter Plastic Flexible Conduit for wires

Brand: Cat

Product Images
5N-8360: 18.62mm Inner Diameter Flexible Conduit
5N-8360: 18.62mm Inner Diameter Flexible Conduit
5N-8360: 18.62mm Inner Diameter Flexible Conduit
5N-8360: 18.62mm Inner Diameter Flexible Conduit
5N-8360: 18.62mm Inner Diameter Flexible Conduit

Cat® 18.62mm Inner Diameter Plastic Flexible Conduit for wires

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat flexible conduits protect fluid lines, wires and harnesses from sharp corners and contact wear experienced by routing through Cat heavy-duty equipment.

Attributes:
• Material: Polyamide
• Continuous split
• Bulk Unit of Measure: dm (decimeter)
• Inside Diameter: 18.62 mm (0.73 in)
• Outside Diameter: 24.62 mm (0.97 in)
• Color: Black
• RoHS compliant

Application:
Used as needed to service hydraulic, HVAC, wiper, electrical, and other systems in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat flexible conduits protect fluid lines, wires and harnesses from sharp corners and contact wear experienced by routing through Cat heavy-duty equipment.

Attributes:
• Material: Polyamide
• Continuous split
• Bulk Unit of Measure: dm (decimeter)
• Inside Diameter: 18.62 mm (0.73 in)
• Outside Diameter: 24.62 mm (0.97 in)
• Color: Black
• RoHS compliant

Application:
Used as needed to service hydraulic, HVAC, wiper, electrical, and other systems in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material Description: Polyamide
Inside Diameter (mm): 18.62
Outside Diameter (mm): 24.62
Color: Black
Inside Diameter (in): 0.73
Outside Diameter (in): 0.97
Material: Polyamide Plastic
Units of MeasureUSMetric
Material Description: Polyamide
Inside Diameter (mm): 18.62
Outside Diameter (mm): 24.62
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD3K2 LGPD6R IIID9D2D1D3D8D8TD4K2 LGPD8RD10T2D10TD10D11D5K2 XLD9TD3K2 XLD8R IID11TD7R IID6RD6TD6R IID4K2 XLD5K2 LGP
Generator
SR4
Generator Set
3056
Truck Engine
3126
Power Module
PM3516PM3412
Marine Engine
311632083126
Industrial Engine
33063516
Water Fording Tractor
D7R II
Gas Engine
G3412G3516
Backhoe Loader
434430432420XE426 F2444440415416450426428424420
View More
Track-Type Tractor
D7RD3K2 LGPD6R IIID9D2D1D3D8D8TD4K2 LGPD8RD10T2D10TD10D11D5K2 XLD9TD3K2 XLD8R IID11TD7R IID6RD6TD6R IID4K2 XLD5K2 LGP
Warranty Information
Return Policy
Parts diagram for 5N-8360
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5N-8360
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5N-8360

Description:
Cat flexible conduits protect fluid lines, wires and harnesses from sharp corners and contact wear experienced by routing through Cat heavy-duty equipment.

Attributes:
• Material: Polyamide
• Continuous split
• Bulk Unit of Measure: dm (decimeter)
• Inside Diameter: 18.62 mm (0.73 in)
• Outside Diameter: 24.62 mm (0.97 in)
• Color: Black
• RoHS compliant

Application:
Used as needed to service hydraulic, HVAC, wiper, electrical, and other systems in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 5N-8360

Units of Measure

USMetric
Material Description: Polyamide
Inside Diameter (mm): 18.62
Outside Diameter (mm): 24.62
Color: Black
Inside Diameter (in): 0.73
Outside Diameter (in): 0.97
Material: Polyamide Plastic
View More
Compatible Models for part number 5N-8360

TRACK-TYPE TRACTOR

D7R D3K2 LGP D6R III D9 D2 D1 D3 D8 D8T D4K2 LGP D8R D10T2 D10T D10 D11 D5K2 XL D9T D3K2 XL D8R II D11T D7R II D6R D6T D6R II D4K2 XL D5K2 LGP

GENERATOR

SR4

GENERATOR SET

3056

TRUCK ENGINE

3126

POWER MODULE

PM3516 PM3412

MARINE ENGINE

3116 3208 3126

INDUSTRIAL ENGINE

3306 3516

WATER FORDING TRACTOR

D7R II

GAS ENGINE

G3412 G3516

BACKHOE LOADER

434 430 432 420XE 426 F2 444 440 415 416 450 426 428 424 420

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert