NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsHeat Sinks5N-9421: EXCITER A
Home
Electrical & ElectronicsBasic ComponentsHeat Sinks
5N-9421: EXCITER A
5N-9421: EXCITER A

Brand: Cat

fallback-image
5N-9421: EXCITER A

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
35123516D3993406B3508D379BD398B
Generator Set
3512G3516G3512
Marine Auxiliary
3508B
Industrial Engine
3412
Gas Engine
G398G399G379G379AG3516
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 5N-9421
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5N-9421
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5N-9421
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5N-9421

We are still working on adding a specification for this part.

Compatible Models for part number 5N-9421

GENERATOR

SR4

GEN SET ENGINE

3512 3516 D399 3406B 3508 D379B D398B

GENERATOR SET

3512 G3516 G3512

MARINE AUXILIARY

3508B

INDUSTRIAL ENGINE

3412

GAS ENGINE

G398 G399 G379 G379A G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert