NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs5P-0050: 79.38mm Outside Diameter Flange Cover
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
5P-0050: 79.38mm Outside Diameter Flange Cover
5P-0050: 79.38mm Outside Diameter Flange Cover

Flange Port Cover

Brand: Cat

Product Images
5P-0050: 79.38mm Outside Diameter Flange Cover
5P-0050: 79.38mm Outside Diameter Flange Cover
5P-0050: 79.38mm Outside Diameter Flange Cover
5P-0050: 79.38mm Outside Diameter Flange Cover
5P-0050: 79.38mm Outside Diameter Flange Cover

Flange Port Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Used to help protect against damage, dirt and moisture contamination, and corrosion during shipping and storage

Attributes:
• Steel flange port cover
• Zinc plated
• Flange Size: 79.4 mm (3.13 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Used to help protect against damage, dirt and moisture contamination, and corrosion during shipping and storage

Attributes:
• Steel flange port cover
• Zinc plated
• Flange Size: 79.4 mm (3.13 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc
Material Thickness (mm): 14
Diameter (mm): 79
Material Thickness (in): 0.56
Diameter (in): 3.13
Head Size (in): 3.13
Flange (mm): 79.4
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc
Material Thickness (mm): 14
Diameter (mm): 79
View More
Compatible Models
Compatible Models
Mining Excavator
5230B5110B52305130
Expanded Mining Products
LD350
Shear-Demolition/Scrap
S130
Shovel
6040
Wheel Loader
994K995
Hydraulic Shovel
6015B601560606040
View More
Mining Excavator
5230B5110B52305130
Warranty Information
Return Policy
Parts diagram for 5P-0050
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
5P-00505P-0050
5P-00495P-0049
5P-00485P-0048
View All Parts
Frequently bought together
5P-0050
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-0049
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-0048
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-0047
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3709
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-0046
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-0050
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-0050

Description:
Used to help protect against damage, dirt and moisture contamination, and corrosion during shipping and storage

Attributes:
• Steel flange port cover
• Zinc plated
• Flange Size: 79.4 mm (3.13 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-0050

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc
Material Thickness (mm): 14
Diameter (mm): 79
Material Thickness (in): 0.56
Diameter (in): 3.13
Head Size (in): 3.13
Flange (mm): 79.4
View More
Compatible Models for part number 5P-0050

MINING EXCAVATOR

5230B 5110B 5230 5130

EXPANDED MINING PRODUCTS

LD350

SHEAR-DEMOLITION/SCRAP

S130

SHOVEL

6040

WHEEL LOADER

994K 995

HYDRAULIC SHOVEL

6015B 6015 6060 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert