NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-2322: 184.35mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5P-2322: 184.35mm Outer Diameter Lip Type Seal
5P-2322: 184.35mm Outer Diameter Lip Type Seal

Cat® 7.92mm Thick Lip Type Seal for Bucket Control Lever

Brand: Cat

Product Images
5P-2322: 184.35mm Outer Diameter Lip Type Seal
5P-2322: 184.35mm Outer Diameter Lip Type Seal
5P-2322: 184.35mm Outer Diameter Lip Type Seal
5P-2322: 184.35mm Outer Diameter Lip Type Seal
5P-2322: 184.35mm Outer Diameter Lip Type Seal

Cat® 7.92mm Thick Lip Type Seal for Bucket Control Lever

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 7.258
Outside Diameter (mm): 184.35
Primary Sealing Material: Polyurethane
Seal Type: Lip Type
Shaft Diameter (in): 6.500
Shaft Diameter (mm): 165.10
Width (in): 0.312
Width (mm): 7.92
Material: Grease (Lanolin, Silicone) Fluid,Polyurethane Plastic,Grease ( Lanolin, Silicone) Fluid,Carbon Steel,Polyurethane Adhesive,Plastic Plastic,Urethane Rubber
Units of MeasureUSMetric
Outside Diameter (in): 7.258
Outside Diameter (mm): 184.35
Primary Sealing Material: Polyurethane
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9LD10ND10RD10T2D10T
Ripper
9
Load Haul Dump
R1600R1700R2900GR1700GR2900 XER1700 XER3000HR2900R1700 IIR1600GR1600H
Load, Haul, Dump
R1700K
Wheel Dozer
824G II824H824G
Bulldozer
9C9U10SU10U9S
Winch
59
Wheel Loader
992D994F994D992C994H994
View More
Track-Type Tractor
D9LD10ND10RD10T2D10T
Warranty Information
Return Policy
Parts diagram for 5P-2322
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
5P-23225P-2322
9G-75169G-7516
3J-73543J-7354
View All Parts
Frequently bought together
5P-2322
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9G-7516
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1V-7038
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3705
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-2322
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-2322

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-2322

Units of Measure

USMetric
Outside Diameter (in): 7.258
Outside Diameter (mm): 184.35
Primary Sealing Material: Polyurethane
Seal Type: Lip Type
Shaft Diameter (in): 6.500
Shaft Diameter (mm): 165.10
Width (in): 0.312
Width (mm): 7.92
Material: Grease (Lanolin, Silicone) Fluid,Polyurethane Plastic,Grease ( Lanolin, Silicone) Fluid,Carbon Steel,Polyurethane Adhesive,Plastic Plastic,Urethane Rubber
View More
Compatible Models for part number 5P-2322

TRACK-TYPE TRACTOR

D9L D10N D10R D10T2 D10T

RIPPER

9

LOAD HAUL DUMP

R1600 R1700 R2900G R1700G R2900 XE R1700 XE R3000H R2900 R1700 II R1600G R1600H

LOAD, HAUL, DUMP

R1700K

WHEEL DOZER

824G II 824H 824G

BULLDOZER

9C 9U 10SU 10U 9S

WINCH

59

WHEEL LOADER

992D 994F 994D 992C 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert