This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 291-8144 (1/2-20), 6V-3250 (9/16-18)
Oil and Fuel Compatible Seal: 214-7567 (1/2-20), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20), 3J-1907 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
Coolant and Urea Compatible Seal: 291-8144 (1/2-20), 6V-3250 (9/16-18)
Oil and Fuel Compatible Seal: 214-7567 (1/2-20), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20), 3J-1907 (9/16-18)
View More
Compatible Models
Compatible Models
Generator
SR4B
Underground Art Truck
AD22AD55BAD60AD55AD63
Truck Engine
C7C93126E3208C-9
Wheel Tractor-Scraper
627623621637627K LRC623K LRC623K621K627K637K
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1600R1700GR3000HR2900GR1300G II
Off Highway Truck
772770777775773793F798 AC785D789785798789G777G789D796 AC
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5P-2618
Coolant and Urea Compatible Seal: 291-8144 (1/2-20), 6V-3250 (9/16-18)
Oil and Fuel Compatible Seal: 214-7567 (1/2-20), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20), 3J-1907 (9/16-18)
D6T LGP D6D SR D6R III D6XE D10 D11 D7R LGP D6T LGPPAT D9 GC D6R II D6T XW D6T XL D4E D5B D6D D6T D6E D7E D7R D7G D9 D6 D5 D8 D8T D8R D8K D10T2 D9T D9R D8R II D6T XL PAT D9H D6T XW PAT D6 XE D10R D10T D4E SR D11R D11T D7R II D7R XR D7E LGP
ROTARY DRILL
MD6310 MD6200 MD6250 MD6380
MARINE ENGINE
C9.3 C32 MARINE
UNDERGROUND ARTICULATED TRUCK
AD22
PIPELAYER
572R II 587T 587R 583T PL83 PL87 PL72
MINING EXCAVATOR
5110B 5130B
FRONT SHOVEL
385C 5090B
EXCAVATOR
336E LN 336E LH 336E 336F 336F XE 374F L 390D 390F 336E LNH 390D L 340F L UHD 385C FS 385C L 336F L XE 568 FM 336E L 336E H 340F 231D 340F L LRE 336F LN XE 235 336F L 568 FM LL 374F 215 385B 385C 336F LNXE 395 336F LN 365B II 390F L 374 365B L 365B