NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-3863: 82.22mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 82.22
Inside Diameter (in): 3.237
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 152
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 82.22
View More
Compatible Models
Compatible Models
Felling Head
HF221HF201HF201B
Integrated Toolcarrier
IT18FIT24FIT12BIT14FIT14BIT28G
Winch
55
Motor Grader
18M3120H120G161418120M120K12M 3 AWD135H160H ES120M 212H NA16M163H120H ES160140M140K140H140G16G14L140H NA15014M130G140K 2160M 3 AWD140143H16GC14G12H12G12M12K14M312M 312M 2120160K160H160G160M140M 3 AWD140M 3140M 2160H NA16M314M-3135H NA12H ES163H NA160M 2160M 3120H NA140H ES120K 2
Rotary Cutter
RC7
Hydraulic Shovel
6030
Track Skidder
D5HTSK II
Track-Type Tractor
D11D3C IIID5H
Mini Hyd Excavator
307E2302.5301.8301.6301.5308E2SR308E2CR304E2 CR305.5E2 CR305E2 CR308E2 SR308E2 CR
Asphalt Paver
AP-655CBG-2455DBG-2455CAP-800AP-1000BAP-1050BAP-650BAP-800CAP-800BBG-230AP-1050BG-260CAP-200BAP-1055BAP-1055DAP-1000BG-2255CBG-225CAP-1200BG-245C
Marine Engine
C32
Stabilizer Mixer
SM-350
Mining Excavator
5230B5130B
Vibratory Compactor
CS-54CP-533ECS-433ECS-433BCS-563CP-433BCS-423ECP-563CD-54CS-533ECB-434BCB-434CCP-54CB-534CCB-534BCB-534DCB-535BCB-634CB-634C
Petroleum Package
TH31-E61
Multi Terrain Loader
277C257D3277C2257D297C287C2287C287B
Compact Track Loader
285XE289C279C2299C275285289C2255265279D279C249D259D259D3275XE239D
Wheel Tractor
631G621F621G627G627F637G
Generator Set
C32
Reclaimer Mixer
RM-350B
Track Loader
933C963973943953963B953B
Backhoe Loader
416426428446B438436446
Cold Planer
PR-1000PR-1000C
Ag Transmission
TA19-M2WDTA19-M4WD
Compact Wheel Loader
910F910E910K930938926914K908M906M907M
Wheel Loader
918F928H928G907K928HZ906K906M980G II908K908M926924930938930G930H924GZ924HZ924F924H924G980G
Telehandler
RT80RT100
Road Reclaimer
RM-350B
Challenger
70C6575MTC735MTC74565C65B65E65D75D75CMTC75575EMT700MTC76585C85E85D95E
Ripper
953B9639539435
Skid Steer Loader
226D242D3270XE250272C260270236D3262C265262C2268B256C242D246C232D248B236D
Bulldozer
5A5P5S
View More
Felling Head
HF221HF201HF201B
Warranty Information
Return Policy
Parts diagram for 5P-3863
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
5P-38635P-3863
7M-84857M-8485
3J-19073J-1907
View All Parts
Frequently bought together
5P-3863
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2M-9780
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4L-7711
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
363-5819
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-3863
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-3863

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-3863

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 82.22
Inside Diameter (in): 3.237
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 152
View More
Compatible Models for part number 5P-3863

FELLING HEAD

HF221 HF201 HF201B

INTEGRATED TOOLCARRIER

IT18F IT24F IT12B IT14F IT14B IT28G

WINCH

55

MOTOR GRADER

18M3 120H 120G 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 16G 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140 143H 16GC 14G 12H 12G 12M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6030

TRACK SKIDDER

D5HTSK II

TRACK-TYPE TRACTOR

D11 D3C III D5H

MINI HYD EXCAVATOR

307E2 302.5 301.8 301.6 301.5 308E2SR 308E2CR 304E2 CR 305.5E2 CR 305E2 CR 308E2 SR 308E2 CR

ASPHALT PAVER

AP-655C BG-2455D BG-2455C AP-800 AP-1000B AP-1050B AP-650B AP-800C AP-800B BG-230 AP-1050 BG-260C AP-200B AP-1055B AP-1055D AP-1000 BG-2255C BG-225C AP-1200 BG-245C

MARINE ENGINE

C32

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130B

VIBRATORY COMPACTOR

CS-54 CP-533E CS-433E CS-433B CS-563 CP-433B CS-423E CP-563 CD-54 CS-533E CB-434B CB-434C CP-54 CB-534C CB-534B CB-534D CB-535B CB-634 CB-634C

PETROLEUM PACKAGE

TH31-E61

MULTI TERRAIN LOADER

277C 257D3 277C2 257D 297C 287C2 287C 287B

COMPACT TRACK LOADER

285XE 289C 279C2 299C 275 285 289C2 255 265 279D 279C 249D 259D 259D3 275XE 239D

WHEEL TRACTOR

631G 621F 621G 627G 627F 637G

GENERATOR SET

C32

RECLAIMER MIXER

RM-350B

TRACK LOADER

933C 963 973 943 953 963B 953B

BACKHOE LOADER

416 426 428 446B 438 436 446

COLD PLANER

PR-1000 PR-1000C

AG TRANSMISSION

TA19-M2WD TA19-M4WD

COMPACT WHEEL LOADER

910F 910E 910K 930 938 926 914K 908M 906M 907M

WHEEL LOADER

918F 928H 928G 907K 928HZ 906K 906M 980G II 908K 908M 926 924 930 938 930G 930H 924GZ 924HZ 924F 924H 924G 980G

TELEHANDLER

RT80 RT100

ROAD RECLAIMER

RM-350B

CHALLENGER

70C 65 75 MTC735 MTC745 65C 65B 65E 65D 75D 75C MTC755 75E MT700 MTC765 85C 85E 85D 95E

RIPPER

953B 963 953 943 5

SKID STEER LOADER

226D 242D3 270XE 250 272C 260 270 236D3 262C 265 262C2 268B 256C 242D 246C 232D 248B 236D

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert