NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type5P-4251: 93.68mm Inner Diameter Lip Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type
5P-4251: 93.68mm Inner Diameter Lip Seal
5P-4251: 93.68mm Inner Diameter Lip Seal

Cat® 93.68mm Inner Diameter Rubber Lip Seal used in Final Drive Housing

Brand: Cat

Product Images
5P-4251: 93.68mm Inner Diameter Lip Seal
5P-4251: 93.68mm Inner Diameter Lip Seal
5P-4251: 93.68mm Inner Diameter Lip Seal
5P-4251: 93.68mm Inner Diameter Lip Seal
5P-4251: 93.68mm Inner Diameter Lip Seal

Cat® 93.68mm Inner Diameter Rubber Lip Seal used in Final Drive Housing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Lip Seal is designed to prevent the leakage of lubricating oil or other fluids from the Final Drive unit. It is made from high-quality Rubber material to withstand the rigors of the operating environment, including exposure to moisture, dust, dirt, and varying temperatures. The Lip Seal is typically mounted within a Housing, which is a stationary enclosure that provides support and protection for the Final Drive unit.

Attributes:
• Maximum operating speed of the shaft is 600 rpm
• Maximum and normal oil operating temperature of the seal is 107 and 93°C
• Ensures that the lubricant remains contained within the Housing

Applications:
A Lip Seal provides an effective barrier against fluid leakage while enabling smooth and reliable operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Lip Seal is designed to prevent the leakage of lubricating oil or other fluids from the Final Drive unit. It is made from high-quality Rubber material to withstand the rigors of the operating environment, including exposure to moisture, dust, dirt, and varying temperatures. The Lip Seal is typically mounted within a Housing, which is a stationary enclosure that provides support and protection for the Final Drive unit.

Attributes:
• Maximum operating speed of the shaft is 600 rpm
• Maximum and normal oil operating temperature of the seal is 107 and 93°C
• Ensures that the lubricant remains contained within the Housing

Applications:
A Lip Seal provides an effective barrier against fluid leakage while enabling smooth and reliable operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Fluoroelastomer (FKM) Rubber,Oil Fluid,Plastic Plastic
Material: Fluoroelastomer (FKM) Rubber,Oil Fluid,Plastic Plastic
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5BD5D5E
Pipelayer
561D561C
View More
Track-Type Tractor
D5BD5D5E
Warranty Information
Return Policy
Parts diagram for 5P-4251
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert