Description: The Fluid Carrying Elbow Adapter is a mechanical fitting used to connect two pipes at an angle. The Elbow component can be used in both straight and curved pipe sections and is ideal for tight spaces and confined areas where a change in direction is required. It withstands high temperatures, pressures, and corrosive environments. The Elbow component provides a smooth, uninterrupted flow of fluids through pipes, minimizing pressure drop and energy loss.
Attributes: • Fluid-carrying component and provide leak-free connections. • Perfect fit and tight seal between pipes, reducing the risk of leaks and other issues. • Manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of the part.
Applications: The Fluid Carrying Elbow Adapter is used to connect fluid-carrying hoses and tubes, predominantly used in CAT Articulated Truck, Asphalt Paver, Backhoe Loader, Cold Planer, Landfill Compacter, Soil Compacter, Material Handler, Excavator, Engine, Pumpers, Mining Excavator, Hydraulic Shovel, Load Haul Dump, Wheeled Excavator, Mini Hyb Excavator, Motor Grader, Truck, Vibratory Compactor, Track-Type tractor, Wheel Tractor, Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: The Fluid Carrying Elbow Adapter is a mechanical fitting used to connect two pipes at an angle. The Elbow component can be used in both straight and curved pipe sections and is ideal for tight spaces and confined areas where a change in direction is required. It withstands high temperatures, pressures, and corrosive environments. The Elbow component provides a smooth, uninterrupted flow of fluids through pipes, minimizing pressure drop and energy loss.
Attributes: • Fluid-carrying component and provide leak-free connections. • Perfect fit and tight seal between pipes, reducing the risk of leaks and other issues. • Manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of the part.
Applications: The Fluid Carrying Elbow Adapter is used to connect fluid-carrying hoses and tubes, predominantly used in CAT Articulated Truck, Asphalt Paver, Backhoe Loader, Cold Planer, Landfill Compacter, Soil Compacter, Material Handler, Excavator, Engine, Pumpers, Mining Excavator, Hydraulic Shovel, Load Haul Dump, Wheeled Excavator, Mini Hyb Excavator, Motor Grader, Truck, Vibratory Compactor, Track-Type tractor, Wheel Tractor, Wheel Loader.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Elbow, 90°
Hex Size (in): 0.56
Hex Size (mm): 14.3
Connector Type: NPTF to Compression
Material Description: Brass
Thread: 1/8-27 NPTF
Weight (kg): 0.03
Weight (lb): 0.07
Material: Alloy Steel
Units of MeasureUSMetric
Type: Elbow, 90°
Hex Size (in): 0.56
Hex Size (mm): 14.3
View More
Compatible Models
Compatible Models
Power Module
XQ2280
Integrated Toolcarrier
IT62GIT62HIT14G2IT38HIT38GIT14GIT28GIT62G IIIT38G II
Description: The Fluid Carrying Elbow Adapter is a mechanical fitting used to connect two pipes at an angle. The Elbow component can be used in both straight and curved pipe sections and is ideal for tight spaces and confined areas where a change in direction is required. It withstands high temperatures, pressures, and corrosive environments. The Elbow component provides a smooth, uninterrupted flow of fluids through pipes, minimizing pressure drop and energy loss.
Attributes: • Fluid-carrying component and provide leak-free connections. • Perfect fit and tight seal between pipes, reducing the risk of leaks and other issues. • Manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of the part.
Applications: The Fluid Carrying Elbow Adapter is used to connect fluid-carrying hoses and tubes, predominantly used in CAT Articulated Truck, Asphalt Paver, Backhoe Loader, Cold Planer, Landfill Compacter, Soil Compacter, Material Handler, Excavator, Engine, Pumpers, Mining Excavator, Hydraulic Shovel, Load Haul Dump, Wheeled Excavator, Mini Hyb Excavator, Motor Grader, Truck, Vibratory Compactor, Track-Type tractor, Wheel Tractor, Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5P-4423
Units of Measure
USMetric
Type: Elbow, 90°
Hex Size (in): 0.56
Hex Size (mm): 14.3
Connector Type: NPTF to Compression
Material Description: Brass
Thread: 1/8-27 NPTF
Weight (kg): 0.03
Weight (lb): 0.07
Material: Alloy Steel
View More
Compatible Models for part number 5P-4423
POWER MODULE
XQ2280
INTEGRATED TOOLCARRIER
IT62G IT62H IT14G2 IT38H IT38G IT14G IT28G IT62G II IT38G II
WHEEL TRACTOR-SCRAPER
627K LRC 623K LRC 631K 623K 621K 627K 613G 637K
LOAD HAUL DUMP
R1700 R1700 XE
LOAD, HAUL, DUMP
R1700K
OFF HIGHWAY TRUCK
789G 789D 793D 793F 785D 789 785 793
MATERIAL HANDLER
MH3049 MH3059
MOTOR GRADER
120H 24 16 14 18 120M 135H 120M 2 163H 140M 140H 143H 12M 3 12M 2 140M 3 140M 2 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 14L 140H NA 150 14M 160M 3 AWD 140 14H 12H 24H 12M 24M 14M3 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.