The operator seat support bulk seal is used to keep the terminals and the various components used in the operator suspension seat assembly in the operator cabin.
Attributes: • High abrasion resistance • Seal strip with adhesive on both sides • Excellent resistance to oil, fuel, and chemicals • Provides a secure seal without excessive compression or stretching • Ability to withstand a wide range of operational temperatures
Applications: This operator seat support bulk seal is used to prevent the intrusion of other contaminants on the seat unit and battery cover latches.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
The operator seat support bulk seal is used to keep the terminals and the various components used in the operator suspension seat assembly in the operator cabin.
Attributes: • High abrasion resistance • Seal strip with adhesive on both sides • Excellent resistance to oil, fuel, and chemicals • Provides a secure seal without excessive compression or stretching • Ability to withstand a wide range of operational temperatures
Applications: This operator seat support bulk seal is used to prevent the intrusion of other contaminants on the seat unit and battery cover latches.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Capacity (gal): 0.9
Design Type: Rectangular
Length (mm): 232
Material: Rubber,Chloroprene (CR) Rubber
Overall Height (mm): 8.86
Width (in): 0.5
Thickness (in): 0.125
Overall Length (mm): 5.91
Overall Width (mm): 5.12
Thickness (mm): 3.18
Weight (lb): 0.72
Width (mm): 12.7
Units of MeasureUSMetric
Capacity (gal): 0.9
Design Type: Rectangular
Length (mm): 232
View More
Compatible Models
Compatible Models
Generator
XQ330XQP500SR4LC31XX
Integrated Toolcarrier
IT38HIT38GIT14GIT62GIT62HIT14G2IT28GIT62G IIIT38G II
XQP115DE1400DE55GCG3516DE200GCDE33GC3412CXQP150G3306C7.1DE150EXQ1140DE88GCD500GCDE220GCC7.1 GENC13GENSETDE605GCD20D25XQ230D30D400GC3512XQP60DE660GCD300GCXQP20XQP30C18 GEN SEC6.6D1250DE600SGCD550GCG3516BD1000C7.1DE150E0D600 GCG3516H3508BC9C4.4D450GCC7.1DE200EC3.3 GEN SDE1250SC2.2D350GCXQP300XQP310DE450SGCC4.4DE55E2DE50GCD250GCC4.4DE88E0C4.4DE88E3XQP100G3406XQ35C4.4 GEN SC4.4DE110EDE65GCXQ60G3412DE450GCDE715GCC6.6DE150EC3.3DE50E0C3.3DE50E2C18C15DE110GCC13DE550GCDG200C1.1DE9.53456C9.3DE1500DE400SGCC18 GEN SETDG125C2.2DE18E3DE1000SC9 GEN SETDG100C7.1C27DE350SGCC32DG175DE165GCDG150D800DG50C7.1 GEN SC15 GEN SEDG40DG45DE400GCC175-20DE500SGCC175-16DG30G3412CC3.4C3.3DE12503408CDE500GCDG80XQP200C2.2 GEN SDG703406CC1.1C4.4DE65E3C1.5C3.3DE33E3DG60C3.3DE33E03516CDE150GCC4.4DE110E23516E
Reclaimer Mixer
RM400
Ejector Truck
D400E II740
Road Reclaimer
RM400
Challenger
MTC735MTC745MTC755MTC765
Engine - Machine
C32
Gen Set Engine
3406C3408B3408C3516BC13GENSET3512B34123412CDE800S3408DE1100C3.4BG3516BC15 GEN SE3508B350835123516
The operator seat support bulk seal is used to keep the terminals and the various components used in the operator suspension seat assembly in the operator cabin.
Attributes: • High abrasion resistance • Seal strip with adhesive on both sides • Excellent resistance to oil, fuel, and chemicals • Provides a secure seal without excessive compression or stretching • Ability to withstand a wide range of operational temperatures
Applications: This operator seat support bulk seal is used to prevent the intrusion of other contaminants on the seat unit and battery cover latches.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-5637
Units of Measure
USMetric
Capacity (gal): 0.9
Design Type: Rectangular
Length (mm): 232
Material: Rubber,Chloroprene (CR) Rubber
Overall Height (mm): 8.86
Width (in): 0.5
Thickness (in): 0.125
Overall Length (mm): 5.91
Overall Width (mm): 5.12
Thickness (mm): 3.18
Weight (lb): 0.72
Width (mm): 12.7
View More
Compatible Models for part number 5P-5637
GENERATOR
XQ330 XQP500 SR4 LC31XX
INTEGRATED TOOLCARRIER
IT38H IT38G IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535C 535B 545C 525C 525B 545
ROTARY DRILL
MD6200
MINI HYD EXCAVATOR
308E CR 308E SR 304CR 302CR 308E2 SR 301.8 301.9 301.6 301.5 304SR 308E2CR 303 SR 308E2 CR 301.7CR 308E2SR 303CR 303 303.5CR 302.7CR
330 L 345B II 320-A L 325B L 320-A S 320-A N 375-A L 325-A 322N 322-A LN 312-A 345B 548 330 LN 558 538 345B L 330-A L 385B 320N 320B 345B II MH 365B 325D FM LL 318B N 350-A 325B LN 568 FM 330-A 317 N 330-A LN 365B II 312B 322B LN 330B LN 330D FM 312B L 365C L MH 350-A L 322B L 317-A 322 L 317-A N 315-A 320B S 320B N 320B L 320 L 365B L 325-A FM L 330B L 317B L 322-A L 322-A N 568 FM LL 322 LN 318B 320-A 317B LN 315B L 385C L MH 375-A 245
773G LRC 793F XQ 775G 775F 793F OEM 777C 777G 777F 775G OEM 795F XQ 793F 773G 797F 773F 773B 775G LRC 794 AC 793F CMD 769C 773G OEM 795F AC 793F AC MT4400D AC
COMPACTOR
CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.