Description: A Glass Seal is a component used to secure the Glass to the Cabin Frame. The Seal is typically designed to fit tightly around the perimeter of the Glass, creating a secure, waterproof Seal between the Glass and the Frame keeping the Cabin more comfortable for the operator.
Attributes: • Protects the glass itself from damage due to vibration or impacts. • Reduces outside noise entering the Cabin by creating a tight seal.
Applications: A Glass Seal is used to prevent moisture, dust, and other debris from entering the Cabin, widely used in CAT Motor Grader, Excavators, Tree Harvester, OEM Applications, Backhoe, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Wagon, Truck (Incl Truck Tractors), Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Articulated Truck, Lift Truck, Track Type Tractor, Drills, Powertrain (Powermodules, Trans, Tc), Telehandler - Tier Iiib.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Glass Seal is a component used to secure the Glass to the Cabin Frame. The Seal is typically designed to fit tightly around the perimeter of the Glass, creating a secure, waterproof Seal between the Glass and the Frame keeping the Cabin more comfortable for the operator.
Attributes: • Protects the glass itself from damage due to vibration or impacts. • Reduces outside noise entering the Cabin by creating a tight seal.
Applications: A Glass Seal is used to prevent moisture, dust, and other debris from entering the Cabin, widely used in CAT Motor Grader, Excavators, Tree Harvester, OEM Applications, Backhoe, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Wagon, Truck (Incl Truck Tractors), Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Articulated Truck, Lift Truck, Track Type Tractor, Drills, Powertrain (Powermodules, Trans, Tc), Telehandler - Tier Iiib.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Description: A Glass Seal is a component used to secure the Glass to the Cabin Frame. The Seal is typically designed to fit tightly around the perimeter of the Glass, creating a secure, waterproof Seal between the Glass and the Frame keeping the Cabin more comfortable for the operator.
Attributes: • Protects the glass itself from damage due to vibration or impacts. • Reduces outside noise entering the Cabin by creating a tight seal.
Applications: A Glass Seal is used to prevent moisture, dust, and other debris from entering the Cabin, widely used in CAT Motor Grader, Excavators, Tree Harvester, OEM Applications, Backhoe, Skidder, Pipelayer, Wheel Tractor (For Scraper), Scraper, Wagon, Truck (Incl Truck Tractors), Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Articulated Truck, Lift Truck, Track Type Tractor, Drills, Powertrain (Powermodules, Trans, Tc), Telehandler - Tier Iiib.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-5768
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
120H 120G 24 120K 120 GC 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 140G 16H 16G 140H NA 130G 140K 2 140 143H 16GC 14H 14G 12H 12G 24H 24M 12K 160K 160H 16H NA 160H NA 140 GC 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2
BACKHOE
D3 931
WHEEL SKIDDER
530B 528B
TRACK-TYPE TRACTOR
D3C II D10 D8 GC D6R XL D3C III D4C III D3B D3C D4B D5C III D8GC D4C D5R2 D4E D5B D5C D6D D6R D6G D6H D7G D7H D8 D8T D8R D8K D8L D8N D9L D9H D4C II D4E SR D11N D6R LGP
ROTARY DRILL
MD6310 MD6200 MD6250 MD6380
PIPELAYER
572G
MINING EXCAVATOR
5230B 5130 5230 5130B
FRONT SHOVEL
5080
EXCAVATOR
215B 375-A L 320D2 350-A 350-A L 350 L 229 225 235 215 235B 375-A 245
RIPPER SCARIFIER
12G 140G 16G 130G
WHEEL TRACTOR
633E II 651E 611 615C II 631E 623E 623F 657E 621E 621F 621S 613C II 627E 627F 637E
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.