NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components5P-8018: Double Hex Head Flared Swivel Union Adapter
Home
HydraulicsOther Hydraulic Components
5P-8018: Double Hex Head Flared Swivel Union Adapter
5P-8018: Double Hex Head Flared Swivel Union Adapter

Fluid Carrying Straight Adapter (37 Deg to NPTF)

Brand: Cat

Product Images
5P-8018: Double Hex Head Flared Swivel Union Adapter
5P-8018: Double Hex Head Flared Swivel Union Adapter
5P-8018: Double Hex Head Flared Swivel Union Adapter
5P-8018: Double Hex Head Flared Swivel Union Adapter
5P-8018: Double Hex Head Flared Swivel Union Adapter

Fluid Carrying Straight Adapter (37 Deg to NPTF)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Connector Type: -8 JIC 37° to NPTF
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Length (mm): 42
Hex Size (mm): 22 (2X)
Thread: 3/4-16; 3/8-18 NPTF
Length (in): 1.65
Hex Size (in): 0.87
Material: Carbon Steel,Alloy Steel
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Connector Type: -8 JIC 37° to NPTF
View More
Compatible Models
Compatible Models
Underground Art Truck
AD55AD30
Wheel Tractor
613C II657E651E
Wheel Scraper
623G637E
Logger
227
Load Haul Dump
R1300R1600R2900GR1700GR1300GR3000HR2900R1300G IIR1600GR1600H
Excavator
229225245231D225B235B225D235C235D235
View More
Underground Art Truck
AD55AD30
Warranty Information
Return Policy
Parts diagram for 5P-8018
View Detailed Parts Diagrams
Add Your Equipment
Related parts
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Contact Dealer
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Contact Dealer
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert