Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD30
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38HIT38GIT38G II
Soil Compactor
815
Load Haul Dump
R1300GR3000HR1600GR1600HR2900GR2900R1300G II
Site Prep Tractor
2864C586C
Wheel Dozer
814
Landfill Compactor
816
Motor Grader
140B120B120140
Winch
528
Compact Wheel Loader
938
Wheel Loader
938G II966F II962M Z962960F962G II950M Z950B/950E938950G II938G938H966C938K966F938M950B950E950G962H950F962G950H970F950K962L962K950M966R950950L962M950F II
Wheel Skidder
525515528B528530B
Articulated Truck
D35CD400D300BD40DD400DD25CD350CD35HPD30C
Marine Engine
C9
Underground Articulated Truck
AD22
Wheel Feller Buncher
2570C2670C553C573C2470C563C
View More
Underground Art Truck
AD22AD30
Warranty Information
Return Policy
Parts diagram for 5P-8334
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-8334
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-8334
Description: Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Compatible with industry standard grease gun filling tips • Designed to meet or exceed the performance of industry standard parts • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-8334
Material Description: Plated Steel
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 5P-8334
UNDERGROUND ART TRUCK
AD22 AD30
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H IT38H IT38G IT38G II
SOIL COMPACTOR
815
LOAD HAUL DUMP
R1300G R3000H R1600G R1600H R2900G R2900 R1300G II
SITE PREP TRACTOR
2864C 586C
WHEEL DOZER
814
LANDFILL COMPACTOR
816
MOTOR GRADER
140B 120B 120 140
WINCH
528
COMPACT WHEEL LOADER
938
WHEEL LOADER
938G II 966F II 962M Z 962 960F 962G II 950M Z 950B/950E 938 950G II 938G 938H 966C 938K 966F 938M 950B 950E 950G 962H 950F 962G 950H 970F 950K 962L 962K 950M 966R 950 950L 962M 950F II
WHEEL SKIDDER
525 515 528B 528 530B
ARTICULATED TRUCK
D35C D400 D300B D40D D400D D25C D350C D35HP D30C
MARINE ENGINE
C9
UNDERGROUND ARTICULATED TRUCK
AD22
WHEEL FELLER BUNCHER
2570C 2670C 553C 573C 2470C 563C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.