Description: A pressure valve plate is used in hydraulic units to regulate the flow and pressure of hydraulic fluid. It is typically made of metal and has a series of holes or ports that allow fluid to flow through it. The pressure valve plate is designed to open or close these ports in response to changes in pressure, which helps to maintain a consistent flow of fluid and prevent damage to the hydraulic unit.
Attributes: • Provides precise control over fluid pressure. • Helps to maintain a consistent flow rate ensuring smooth operation of the hydraulic unit.
Applications: A Pressure Valve Plate is used to regulate the flow and pressure of hydraulic fluid, by improving the overall efficiency of the hydraulic unit, widely used in Cat Motor Grader, Excavators, Generator Set, Engine (Piston), OEM Applications, Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Tree Harvester, Track Loader, Powertrain (Powermodules, Trans, Tc), Bulldozer, Underground Mining, Articulated Truck, Wheel Tractor - Direct Drive, Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A pressure valve plate is used in hydraulic units to regulate the flow and pressure of hydraulic fluid. It is typically made of metal and has a series of holes or ports that allow fluid to flow through it. The pressure valve plate is designed to open or close these ports in response to changes in pressure, which helps to maintain a consistent flow of fluid and prevent damage to the hydraulic unit.
Attributes: • Provides precise control over fluid pressure. • Helps to maintain a consistent flow rate ensuring smooth operation of the hydraulic unit.
Applications: A Pressure Valve Plate is used to regulate the flow and pressure of hydraulic fluid, by improving the overall efficiency of the hydraulic unit, widely used in Cat Motor Grader, Excavators, Generator Set, Engine (Piston), OEM Applications, Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Tree Harvester, Track Loader, Powertrain (Powermodules, Trans, Tc), Bulldozer, Underground Mining, Articulated Truck, Wheel Tractor - Direct Drive, Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Annealed Brass
Inner Diameter (in): 1.11
Inner Diameter (mm): 28.25
Overall Height (mm): 5.58
Material: Brass,Stainless Steel,Alloy Copper,Alloy Brass,Alloy Mixed: Metal
Description: A pressure valve plate is used in hydraulic units to regulate the flow and pressure of hydraulic fluid. It is typically made of metal and has a series of holes or ports that allow fluid to flow through it. The pressure valve plate is designed to open or close these ports in response to changes in pressure, which helps to maintain a consistent flow of fluid and prevent damage to the hydraulic unit.
Attributes: • Provides precise control over fluid pressure. • Helps to maintain a consistent flow rate ensuring smooth operation of the hydraulic unit.
Applications: A Pressure Valve Plate is used to regulate the flow and pressure of hydraulic fluid, by improving the overall efficiency of the hydraulic unit, widely used in Cat Motor Grader, Excavators, Generator Set, Engine (Piston), OEM Applications, Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Compactor, Wheel Type Tractor (For Dozer), Wheel Loader, Tree Harvester, Track Loader, Powertrain (Powermodules, Trans, Tc), Bulldozer, Underground Mining, Articulated Truck, Wheel Tractor - Direct Drive, Paving Equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5S-1213
Units of Measure
USMetric
Material Description: Annealed Brass
Inner Diameter (in): 1.11
Inner Diameter (mm): 28.25
Overall Height (mm): 5.58
Material: Brass,Stainless Steel,Alloy Copper,Alloy Brass,Alloy Mixed: Metal
Outside Diameter (mm): 84.07
Inside Diameter (mm): 28.24
Outer Diameter (in): 3.31
Outer Diameter (mm): 84.07
Thickness (in): 0.22
Overall Height (in): 0.22
Thickness (mm): 5.59
Outside Diameter (in): 3.31
Weight (kg): 0.04
Inside Diameter (in): 1.112
Weight (lb): 0.09
View More
Compatible Models for part number 5S-1213
WINCH
57H 59N 59L 58L 55 58
MOTOR GRADER
120B 16 140B 16G 140 14E 120 12F 12E
TRACK-TYPE TRACTOR
D6D SR D6G2 LGP D6H II D10 D6F SR D6E SR D6C D6D D7G2 D6E D6G D6H D7F D6G SR D7G D7H D5 D8K D8L D8N D8H D9G D9L D9N D9H D6G2 XL D10N D11N D11R
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.