NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsCaps5U-7151: Grease Nipple Cap
Home
Hoses & TubesCaps & PlugsCaps
5U-7151: Grease Nipple Cap
5U-7151: Grease Nipple Cap

Cat® Protect grease nipples with caps, for preventing grease contamination, maintaining lubrication, and ensuring efficient equipment operation

Brand: Cat

Product Images
5U-7151: Grease Nipple Cap
5U-7151: Grease Nipple Cap
5U-7151: Grease Nipple Cap
5U-7151: Grease Nipple Cap
5U-7151: Grease Nipple Cap

Cat® Protect grease nipples with caps, for preventing grease contamination, maintaining lubrication, and ensuring efficient equipment operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Material Description: Plastic
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Material Description: Plastic
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (in): Not Specified
Length (mm): Not Specified
Outside Diameter (in): Not Specified
Outside Diameter (mm): Not Specified
Units of MeasureUSMetric
Length (in): Not Specified
Length (mm): Not Specified
Outside Diameter (in): Not Specified
View More
Compatible Models
Compatible Models
Articulated Truck
D35CD300ED300D745CD350E II725CD400730 EJECTORD300B725730C2D400ED20DD250ED250DD250B740C740BD40DD400D725C2D25DD25C740D350ED350DD400E IID350C735C740 GC735B745D35HP730D30C730C735 OEMD30DD250E II735D300E II
Truck
794 AC
Ejector Truck
740730C2 EJ730740BD400E II730C
Off Highway Truck
794 AC798 AC798796 AC
Telehandler
RT80RTC60RT60RT50SART100RT50
View More
Articulated Truck
D35CD300ED300D745CD350E II725CD400730 EJECTORD300B725730C2D400ED20DD250ED250DD250B740C740BD40DD400D725C2D25DD25C740D350ED350DD400E IID350C735C740 GC735B745D35HP730D30C730C735 OEMD30DD250E II735D300E II
Warranty Information
Return Policy
Parts diagram for 5U-7151
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5U-7151
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5U-7151

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Material Description: Plastic
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 5U-7151

Units of Measure

USMetric
Length (in): Not Specified
Length (mm): Not Specified
Outside Diameter (in): Not Specified
Outside Diameter (mm): Not Specified
View More
Compatible Models for part number 5U-7151

ARTICULATED TRUCK

D35C D300E D300D 745C D350E II 725C D400 730 EJECTOR D300B 725 730C2 D400E D20D D250E D250D D250B 740C 740B D40D D400D 725C2 D25D D25C 740 D350E D350D D400E II D350C 735C 740 GC 735B 745 D35HP 730 D30C 730C 735 OEM D30D D250E II 735 D300E II

TRUCK

794 AC

EJECTOR TRUCK

740 730C2 EJ 730 740B D400E II 730C

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

TELEHANDLER

RT80 RTC60 RT60 RT50SA RT100 RT50

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert