NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Pins607-1450: Master Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
607-1450: Master Track Pin
607-1450: Master Track Pin

Cat® Track Pin 41.92mm Outside Diameter, Master, 230mm long

Brand: Cat

Product Images
607-1450: Master Track Pin
607-1450: Master Track Pin
607-1450: Master Track Pin
607-1450: Master Track Pin
607-1450: Master Track Pin

Cat® Track Pin 41.92mm Outside Diameter, Master, 230mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing. Master track pins (part # 607-1450) are installed in the master track link.

Attributes:
• Press Fit Master Track Pin
• Length: 230 mm (9.1 in)
• Diameter: 41.9 mm (1.65 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing. Master track pins (part # 607-1450) are installed in the master track link.

Attributes:
• Press Fit Master Track Pin
• Length: 230 mm (9.1 in)
• Diameter: 41.9 mm (1.65 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 41.9
Length (mm): 230
Diameter (in): 1.65
Length (in): 9.1
Master Option: Yes
Material: Alloy Iron,Carbon Steel
Hole Option For Cartridge Pin: None
Overall Length (mm): 230
Units of MeasureUSMetric
Diameter (mm): 41.9
Length (mm): 230
Diameter (in): 1.65
View More
Compatible Models
Compatible Models
Excavator
330330GC333
View More
Excavator
330330GC333
Warranty Information
Return Policy
Parts diagram for 607-1450
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 607-1450
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 607-1450

Description:
Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing. Master track pins (part # 607-1450) are installed in the master track link.

Attributes:
• Press Fit Master Track Pin
• Length: 230 mm (9.1 in)
• Diameter: 41.9 mm (1.65 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 607-1450

Units of Measure

USMetric
Diameter (mm): 41.9
Length (mm): 230
Diameter (in): 1.65
Length (in): 9.1
Master Option: Yes
Material: Alloy Iron,Carbon Steel
Hole Option For Cartridge Pin: None
Overall Length (mm): 230
View More
Compatible Models for part number 607-1450

EXCAVATOR

330 330GC 333

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert