Description: 609-0880 is a grease lubricated track link assembly.
Link assemblies, driven by sprocket and final drive, provide support to the machine weight, a rail for the machine to run on, and a place for the shoes to attach.
Attributes: • Grease Lubricated Track (GLT) Link Assembly, Positive Pin Retention (PPR2) • Track Pitch: 216 mm (8.5 in) • Number of Track Sections: 52 • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Description: 609-0880 is a grease lubricated track link assembly.
Link assemblies, driven by sprocket and final drive, provide support to the machine weight, a rail for the machine to run on, and a place for the shoes to attach.
Attributes: • Grease Lubricated Track (GLT) Link Assembly, Positive Pin Retention (PPR2) • Track Pitch: 216 mm (8.5 in) • Number of Track Sections: 52 • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Track Pitch (mm): 216
Number of Track Sections: 52
Bolt Size (mm): M24
Track Pitch (in): 8.5
Track Bolt Thread: M24
Grease Track Type: GLT
Track Stiffening System: Not Applicable
Master Bolt Thread: M24
Seal And Lube Type: SALT
Master Link Type: Press Fit Master
Units of MeasureUSMetric
Track Pitch (mm): 216
Number of Track Sections: 52
Bolt Size (mm): M24
View More
Compatible Models
Compatible Models
Generator Set
3512
Hex Based Spl Solution
352F OEM
Excavator
352F568 FM345B II345C L349E L345D L349349F L349F LXE349D L345D L VG349D2 L349D2352352F-VG340MHPU355349E L VG349D352F XE VG568 FM LL345C
Material Handler
MH3250MH3260
Mobile Hyd Power Unit
336F349E L HVG345C345C L
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 609-0880
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 609-0880
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 609-0880
Description: 609-0880 is a grease lubricated track link assembly.
Link assemblies, driven by sprocket and final drive, provide support to the machine weight, a rail for the machine to run on, and a place for the shoes to attach.
Attributes: • Grease Lubricated Track (GLT) Link Assembly, Positive Pin Retention (PPR2) • Track Pitch: 216 mm (8.5 in) • Number of Track Sections: 52 • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 609-0880
Units of Measure
USMetric
Track Pitch (mm): 216
Number of Track Sections: 52
Bolt Size (mm): M24
Track Pitch (in): 8.5
Track Bolt Thread: M24
Grease Track Type: GLT
Track Stiffening System: Not Applicable
Master Bolt Thread: M24
Seal And Lube Type: SALT
Master Link Type: Press Fit Master
View More
Compatible Models for part number 609-0880
GENERATOR SET
3512
HEX BASED SPL SOLUTION
352F OEM
EXCAVATOR
352F 568 FM 345B II 345C L 349E L 345D L 349 349F L 349F LXE 349D L 345D L VG 349D2 L 349D2 352 352F-VG 340MHPU 355 349E L VG 349D 352F XE VG 568 FM LL 345C
MATERIAL HANDLER
MH3250 MH3260
MOBILE HYD POWER UNIT
336F 349E L HVG 345C 345C L
View More
Related parts
216-1556: Link Assembly - 58 Sections, Press Fit, SALT
Contact Dealer
430-3336: LINK AS-TRAC
Contact Dealer
609-0867: 63 Joints Grease-Lubricated Track Link
Contact Dealer
609-0896: Track Link Assembly (GLT)
Contact Dealer
213-1971: Track Link Assembly
Contact Dealer
569-4555: 63 Joint Undercarriage Track Link
Contact Dealer
569-4556: LINK AS-TRAC
Contact Dealer
465-7727: LINK AS-TRAC
Contact Dealer
524-3181: 49 Section Grease Lubricated Track Link Set
Contact Dealer
558-2434: Link Assembly
Contact Dealer
609-0876: Link Assembly
Contact Dealer
610-2801: Link Assembly
Contact Dealer
610-4693: Track Link Assembly (GLT)
Contact Dealer
609-0861: Link Assembly
Contact Dealer
301-2307: LINK AS TRK
Contact Dealer
571-3747: LINK AS-TRAC
Contact Dealer
395-3569: LINK AS-TRK
Contact Dealer
395-3570: 215.9mm Pitch Sealed And Lubricated Track Link
Contact Dealer
330-5418: LINK AS TRK
Contact Dealer
201-9119: 215.9mm Pitch Track Link
Contact Dealer
301-2287: LINK AS TRK
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.