NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab StorageCab Cup & Phone Holders613-0585: Cab Cup Holder
Home
CabsCab InteriorCab StorageCab Cup & Phone Holders
613-0585: Cab Cup Holder
613-0585: Cab Cup Holder

Cat® Operator Cab Cupholder

Brand: Cat

Product Images
613-0585: Cab Cup Holder
613-0585: Cab Cup Holder
613-0585: Cab Cup Holder
613-0585: Cab Cup Holder
613-0585: Cab Cup Holder

Cat® Operator Cab Cupholder

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Black Cupholder is made of durable and lightweight material plastic. It is designed to be integrated into the operator station console, ensuring a seamless and ergonomic fit. The cup holder is designed to accommodate standard sized beverage containers, such as cups or bottles, providing a stable and secure hold.

Attributes:
• Prevent the beverage container from sliding or moving
• Provides a snug fit to prevent tipping or spilling of the beverage during operation

Applications:
A Black Cupholder is designed to provide a convenient and secure storage solution for beverages within the operator's reach.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

A Black Cupholder is made of durable and lightweight material plastic. It is designed to be integrated into the operator station console, ensuring a seamless and ergonomic fit. The cup holder is designed to accommodate standard sized beverage containers, such as cups or bottles, providing a stable and secure hold.

Attributes:
• Prevent the beverage container from sliding or moving
• Provides a snug fit to prevent tipping or spilling of the beverage during operation

Applications:
A Black Cupholder is designed to provide a convenient and secure storage solution for beverages within the operator's reach.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 139.3
Overall Length (in): 5.48
Overall Height (mm): 156
Overall Height (in): 6.14
Overall Width (mm): 127.7
Overall Width (in): 5.03
Color: Low Gloss Black
Material: Plastic,Thermoplastic Plastic,Polypropylene Plastic
Weight (kg): 0.25
Weight (lb): 0.54
Units of MeasureUSMetric
Overall Length (mm): 139.3
Overall Length (in): 5.48
Overall Height (mm): 156
View More
Compatible Models
Compatible Models
Compact Track Loader
285XE285275265255275XE
Skid Steer Loader
250270260270XE265
View More
Compact Track Loader
285XE285275265255275XE
Warranty Information
Return Policy
Parts diagram for 613-0585
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 613-0585
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 613-0585

A Black Cupholder is made of durable and lightweight material plastic. It is designed to be integrated into the operator station console, ensuring a seamless and ergonomic fit. The cup holder is designed to accommodate standard sized beverage containers, such as cups or bottles, providing a stable and secure hold.

Attributes:
• Prevent the beverage container from sliding or moving
• Provides a snug fit to prevent tipping or spilling of the beverage during operation

Applications:
A Black Cupholder is designed to provide a convenient and secure storage solution for beverages within the operator's reach.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 613-0585

Units of Measure

USMetric
Overall Length (mm): 139.3
Overall Length (in): 5.48
Overall Height (mm): 156
Overall Height (in): 6.14
Overall Width (mm): 127.7
Overall Width (in): 5.03
Color: Low Gloss Black
Material: Plastic,Thermoplastic Plastic,Polypropylene Plastic
Weight (kg): 0.25
Weight (lb): 0.54
View More
Compatible Models for part number 613-0585

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert