Cat® The Bulldozer Lift Cylinder is a hydraulic component in heavy equipment that is responsible for raising and lowering the machine's blade or attachment
Cat® The Bulldozer Lift Cylinder is a hydraulic component in heavy equipment that is responsible for raising and lowering the machine's blade or attachment
The Bulldozer Lift Cylinder is a hydraulic actuator in heavy construction machinery, like bulldozers, designed to control the vertical movement of the machine's blade or attachment. This component operates through hydraulic pressure, which allows it to extend or retract, thereby adjusting the height and angle of the bulldozer's blade. It plays a pivotal role in the bulldozer's capability to push, lift, and lower materials during construction and earthmoving operations. The primary function of the Bulldozer Lift Cylinder is to control the vertical positioning of the bulldozer's blade. When hydraulic fluid is pumped into the cylinder, it extends, raising the blade, which is used for tasks like pushing soil, debris, or other materials. When the hydraulic fluid is released or retracted, the blade is lowered, facilitating leveling or grading activities.
Attributes: • Relies on hydraulic pressure to extend and retract, providing precise control over the blade's position. • Built to withstand heavy loads and rigorous demands. • Equipped with seals and bearings to maintain a tight and secure connection. • 1262mm (49.7 inch) Stroke length.
Applications: The Bulldozer Lift Cylinder is located within the bulldozer's blade lifting mechanism. It is connected to the bulldozer's hydraulic system and anchored to the machine's frame. The cylinder is positioned in a way that its extension and retraction directly affect the blade's height and angle.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Bulldozer Lift Cylinder is a hydraulic actuator in heavy construction machinery, like bulldozers, designed to control the vertical movement of the machine's blade or attachment. This component operates through hydraulic pressure, which allows it to extend or retract, thereby adjusting the height and angle of the bulldozer's blade. It plays a pivotal role in the bulldozer's capability to push, lift, and lower materials during construction and earthmoving operations. The primary function of the Bulldozer Lift Cylinder is to control the vertical positioning of the bulldozer's blade. When hydraulic fluid is pumped into the cylinder, it extends, raising the blade, which is used for tasks like pushing soil, debris, or other materials. When the hydraulic fluid is released or retracted, the blade is lowered, facilitating leveling or grading activities.
Attributes: • Relies on hydraulic pressure to extend and retract, providing precise control over the blade's position. • Built to withstand heavy loads and rigorous demands. • Equipped with seals and bearings to maintain a tight and secure connection. • 1262mm (49.7 inch) Stroke length.
Applications: The Bulldozer Lift Cylinder is located within the bulldozer's blade lifting mechanism. It is connected to the bulldozer's hydraulic system and anchored to the machine's frame. The cylinder is positioned in a way that its extension and retraction directly affect the blade's height and angle.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6XED6
View More
Track-Type Tractor
D6XED6
Warranty Information
Return Policy
Parts diagram for 621-7752
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 621-7752
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 621-7752
The Bulldozer Lift Cylinder is a hydraulic actuator in heavy construction machinery, like bulldozers, designed to control the vertical movement of the machine's blade or attachment. This component operates through hydraulic pressure, which allows it to extend or retract, thereby adjusting the height and angle of the bulldozer's blade. It plays a pivotal role in the bulldozer's capability to push, lift, and lower materials during construction and earthmoving operations. The primary function of the Bulldozer Lift Cylinder is to control the vertical positioning of the bulldozer's blade. When hydraulic fluid is pumped into the cylinder, it extends, raising the blade, which is used for tasks like pushing soil, debris, or other materials. When the hydraulic fluid is released or retracted, the blade is lowered, facilitating leveling or grading activities.
Attributes: • Relies on hydraulic pressure to extend and retract, providing precise control over the blade's position. • Built to withstand heavy loads and rigorous demands. • Equipped with seals and bearings to maintain a tight and secure connection. • 1262mm (49.7 inch) Stroke length.
Applications: The Bulldozer Lift Cylinder is located within the bulldozer's blade lifting mechanism. It is connected to the bulldozer's hydraulic system and anchored to the machine's frame. The cylinder is positioned in a way that its extension and retraction directly affect the blade's height and angle.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 621-7752
Material: Carbon Steel
View More
Compatible Models for part number 621-7752
TRACK-TYPE TRACTOR
D6XE D6
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.