NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsRadios & Radio AccessoriesRadios621-8167: Amplitude and Frequency Modulation Radio
Home
Electrical & ElectronicsRadios & Radio AccessoriesRadios
621-8167: Amplitude and Frequency Modulation Radio
621-8167: Amplitude and Frequency Modulation Radio

Cat® Amplitude and Frequency Modulation Radio facilitates reliable transmission and reception of signals with amplitude and frequency variations

Brand: Cat

Product Images
621-8167: Amplitude and Frequency Modulation Radio
621-8167: Amplitude and Frequency Modulation Radio
621-8167: Amplitude and Frequency Modulation Radio
621-8167: Amplitude and Frequency Modulation Radio
621-8167: Amplitude and Frequency Modulation Radio

Cat® Amplitude and Frequency Modulation Radio facilitates reliable transmission and reception of signals with amplitude and frequency variations

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Amplitude and Frequency Modulation Radio is designed for reliable radio frequency modulation. Its primary function is to facilitate the transmission and reception of signals with variations in both amplitude and frequency modulation. It enables clear and stable reception of radio signals, allowing for effective coordination and information exchange.

Attributes:
• Provides amplitude and frequency modulation radio signals.
• Modulates the amplitude of the carrier wave.
• Modulates the frequency of the carrier wave.
• Provides high-quality audio transmission.

Applications:
The Amplitude and Frequency Modulation Radio is used to provide communication and for operators to receive instructions, and communicate effectively during operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Amplitude and Frequency Modulation Radio is designed for reliable radio frequency modulation. Its primary function is to facilitate the transmission and reception of signals with variations in both amplitude and frequency modulation. It enables clear and stable reception of radio signals, allowing for effective coordination and information exchange.

Attributes:
• Provides amplitude and frequency modulation radio signals.
• Modulates the amplitude of the carrier wave.
• Modulates the frequency of the carrier wave.
• Provides high-quality audio transmission.

Applications:
The Amplitude and Frequency Modulation Radio is used to provide communication and for operators to receive instructions, and communicate effectively during operation.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 121.5
Overall Length (in): 4.78
Overall Height (mm): 175
Overall Height (in): 6.89
Overall Width (mm): 50
Overall Width (in): 1.97
Approx. Weight (kg): 0.68
Approx. Weight (lb): 1.5
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 121.5
Overall Length (in): 4.78
Overall Height (mm): 175
View More
Compatible Models
Compatible Models
Compact Track Loader
285XE255265275XE275285
Articulated Truck
730 EJECTOR725730735
Mini Hyd Excavator
305301.9308307.5309306304SR303 SR306.5302.7CR305.5 CR305 CR310
Wheeled Excavator
M315
Oem Mob Hyd Pwr Unit
336MHPU
Skid Steer Loader
250260270270XE265
Forestry Products
548FM528558FM528 LL568538
Excavator
340349336 GC345313 GCFM538320D323 GC323GC395MH3295352350317315313355FM548320320D L326330 GC325323326GC315 GCFM558330374340MHPU317 GC3353363101FM568330GC320 GC345 GC352 UHD
Material Handler
MH3250MH3260
Mobile Hyd Power Unit
330 MHPU
Forest Products
OTHER
View More
Compact Track Loader
285XE255265275XE275285
Warranty Information
Return Policy
Parts diagram for 621-8167
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert