NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Motors642-8769: 24 Volts Operator Cabin Window Wiper Motor
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Motors
642-8769: 24 Volts Operator Cabin Window Wiper Motor
642-8769: 24 Volts Operator Cabin Window Wiper Motor

Cat® 24 Volts Operator Cabin Window Wiper Motor helps to ensure clear visibility through the cabin window by operating the wiper blades

Brand: Cat

Product Images
642-8769: 24 Volts Operator Cabin Window Wiper Motor
642-8769: 24 Volts Operator Cabin Window Wiper Motor
642-8769: 24 Volts Operator Cabin Window Wiper Motor
642-8769: 24 Volts Operator Cabin Window Wiper Motor
642-8769: 24 Volts Operator Cabin Window Wiper Motor

Cat® 24 Volts Operator Cabin Window Wiper Motor helps to ensure clear visibility through the cabin window by operating the wiper blades

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Exhaust Venturi Tube Assembly provides a controlled path for exhaust air to exit the unit. It features a constricted section that accelerates the flow of exhaust gases, creating a low-pressure area that effectively pulls the gases out of the engine.

Attributes:
• Withstand the minimum burst pressure and working pressure 560kPa and 140kPa
• Ensure a secure and leak-free connection and prevent gas leakage

Applications:
An Exhaust Venturi Tube Assembly helps create a vacuum effect to draw exhaust gases out of the engine and assist in fuel atomization as it mixes with air in the engine's intake unit for better combustion efficiency and can improve overall engine performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Exhaust Venturi Tube Assembly provides a controlled path for exhaust air to exit the unit. It features a constricted section that accelerates the flow of exhaust gases, creating a low-pressure area that effectively pulls the gases out of the engine.

Attributes:
• Withstand the minimum burst pressure and working pressure 560kPa and 140kPa
• Ensure a secure and leak-free connection and prevent gas leakage

Applications:
An Exhaust Venturi Tube Assembly helps create a vacuum effect to draw exhaust gases out of the engine and assist in fuel atomization as it mixes with air in the engine's intake unit for better combustion efficiency and can improve overall engine performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 14.59
Overall Length (mm): 370.5
Voltage (volts): 24
Weight (kg): 7.35
Weight (lb): 16.19
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (in): 14.59
Overall Length (mm): 370.5
Voltage (volts): 24
View More
Compatible Models
Compatible Models
Truck
775G773G773G LRC775G OEM775G LRC777G
Off Highway Truck
777G777775773
View More
Truck
775G773G773G LRC775G OEM775G LRC777G
Warranty Information
Return Policy
Parts diagram for 642-8769
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 642-8769
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 642-8769

An Exhaust Venturi Tube Assembly provides a controlled path for exhaust air to exit the unit. It features a constricted section that accelerates the flow of exhaust gases, creating a low-pressure area that effectively pulls the gases out of the engine.

Attributes:
• Withstand the minimum burst pressure and working pressure 560kPa and 140kPa
• Ensure a secure and leak-free connection and prevent gas leakage

Applications:
An Exhaust Venturi Tube Assembly helps create a vacuum effect to draw exhaust gases out of the engine and assist in fuel atomization as it mixes with air in the engine's intake unit for better combustion efficiency and can improve overall engine performance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 642-8769

Units of Measure

USMetric
Overall Length (in): 14.59
Overall Length (mm): 370.5
Voltage (volts): 24
Weight (kg): 7.35
Weight (lb): 16.19
Material: Carbon Steel
View More
Compatible Models for part number 642-8769

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 777G

OFF HIGHWAY TRUCK

777G 777 775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert