The Machine Rim And Tire combines a rigid metal rim with a flexible rubber tire to support the machine's weight, transmit power for movement, and provide traction. The rim is a strong, circular structure, made from metal. It can be a one-piece or multi-piece design, with features like flanges to secure the tire and holes for attachment to the machine's hub. The tire is a rubber covering that fits around the rim. It consists of a tread pattern for traction, sidewalls for structural support, and layers of fabric and steel cords for strength and durability.
Attributes: • Provides support for the machine's weight and facilitates load-bearing capabilities • Contributes to a more comfortable ride for the machine's occupants • Facilitates steering maneuvers by responding to directional inputs from the operator
Applications: The Machine Rim And Tire functions as a unified system where the rim serves as a foundation, securely mounting the tire, and the tire, with its tread pattern, makes contact with the ground, generating traction for movement of the machine.
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Machine Rim And Tire combines a rigid metal rim with a flexible rubber tire to support the machine's weight, transmit power for movement, and provide traction. The rim is a strong, circular structure, made from metal. It can be a one-piece or multi-piece design, with features like flanges to secure the tire and holes for attachment to the machine's hub. The tire is a rubber covering that fits around the rim. It consists of a tread pattern for traction, sidewalls for structural support, and layers of fabric and steel cords for strength and durability.
Attributes: • Provides support for the machine's weight and facilitates load-bearing capabilities • Contributes to a more comfortable ride for the machine's occupants • Facilitates steering maneuvers by responding to directional inputs from the operator
Applications: The Machine Rim And Tire functions as a unified system where the rim serves as a foundation, securely mounting the tire, and the tire, with its tread pattern, makes contact with the ground, generating traction for movement of the machine.
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color Notes: Black
Outer Diameter (mm): 791
Outer Diameter (in): 31.141
Overall Width (mm): 260
Overall Width (in): 10.236
Weight (kg): 115.2
Weight (lb): 253.972
Units of MeasureUSMetric
Color Notes: Black
Outer Diameter (mm): 791
Outer Diameter (in): 31.141
View More
Compatible Models
Compatible Models
Skid Steer Loader
250
View More
Skid Steer Loader
250
Warranty Information
Return Policy
Parts diagram for 643-4872
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 643-4872
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 643-4872
The Machine Rim And Tire combines a rigid metal rim with a flexible rubber tire to support the machine's weight, transmit power for movement, and provide traction. The rim is a strong, circular structure, made from metal. It can be a one-piece or multi-piece design, with features like flanges to secure the tire and holes for attachment to the machine's hub. The tire is a rubber covering that fits around the rim. It consists of a tread pattern for traction, sidewalls for structural support, and layers of fabric and steel cords for strength and durability.
Attributes: • Provides support for the machine's weight and facilitates load-bearing capabilities • Contributes to a more comfortable ride for the machine's occupants • Facilitates steering maneuvers by responding to directional inputs from the operator
Applications: The Machine Rim And Tire functions as a unified system where the rim serves as a foundation, securely mounting the tire, and the tire, with its tread pattern, makes contact with the ground, generating traction for movement of the machine.
View More
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 643-4872
Units of Measure
USMetric
Color Notes: Black
Outer Diameter (mm): 791
Outer Diameter (in): 31.141
Overall Width (mm): 260
Overall Width (in): 10.236
Weight (kg): 115.2
Weight (lb): 253.972
View More
Compatible Models for part number 643-4872
SKID STEER LOADER
250
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.