NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6C-3060: 2mm Thick Fuel Level Sensor Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6C-3060: 2mm Thick Fuel Level Sensor Gasket
6C-3060: 2mm Thick Fuel Level Sensor Gasket

Cat® 2mm Thick Gasket for Fuel Level Sensor

Brand: Cat

Product Images
6C-3060: 2mm Thick Fuel Level Sensor Gasket
6C-3060: 2mm Thick Fuel Level Sensor Gasket
6C-3060: 2mm Thick Fuel Level Sensor Gasket
6C-3060: 2mm Thick Fuel Level Sensor Gasket
6C-3060: 2mm Thick Fuel Level Sensor Gasket

Cat® 2mm Thick Gasket for Fuel Level Sensor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Nitrile / NBR / HNBR / XNBR Rubber
Overall Width (mm): 94
Overall Length (mm): 94
Material: Nitrile / NBR / HNBR / XNBR Rubber
Overall Width (mm): 94
Overall Length (mm): 94
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AE40AD45BAD55BAD60AD55AD63AD30AE40 IIAD45AD40
Integrated Toolcarrier
IT62G IIIT62G
Wheel Tractor-Scraper
613G
Load Haul Dump
R1600GR1600R1700GR2900R1300GR3000HR1700 IIR2900GR1300G IIR1300
Winch
57H56H
Motor Grader
120H120M135H120M 216M163H120H ES140M140H16H14L140H NA14M143H14H12H12M12M 2160H160M16H NA140M 2160H NA135H NA160M 2120H NA
Hydraulic Shovel
60406030
Wheel Skidder
525515545535C535B545C525C525B
Track-Type Tractor
D6H XLD6H XRD6R IIID6H IID7R LGPD6R IID7R SERIESD6F SRD6RD6TD6ED6GD6HD7ED7RD6G SRD7HD8TD8RD8ND8R IID7R IID7R XR
Knuckleboom Loader
539
Track Feller Buncher
TK1051
Pipelayer
572R II587T587R572R583T583RPL83PL87
Front Shovel
235C
Water Fording Tractor
D7R II
Excavator
325B L215D225D325C FM330B L219D229D322B L324D FM LL324D FM231D235C235D245D245B
Shovel
6040
Wheel Tractor
631G657G621G627G637G
Track Loader
963943973C963D963B963C953C953D
Soil Compactor
825H825G815F II815F825G II
Ejector Truck
730C2 EJ730C740
Wheel Dozer
834G834H824H824G814F II814F854G854K824G II
Landfill Compactor
826G II816F II836H836G826G826H816F
Wheel Loader
960F950G II950G950F962G980G II988G988H966F980F II966F II980K HLG962G II980F980H980G992G980K992K970F950F II
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
725C730C2D250E II725C2730C725740730735 OEM735D300E II
Ripper
963768
Wagon
613C II
Wheel Scraper
631G613C II657G621G621F623G613C637G627G627F
Wheel Feller Buncher
543533HA770TK370TK380HA870
Bulldozer
7SU6SU7S LGP8U66A6S7S8A8SU
View More
Underground Art Truck
AD22AE40AD45BAD55BAD60AD55AD63AD30AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 6C-3060
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6C-3060
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6C-3060

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6C-3060
Material: Nitrile / NBR / HNBR / XNBR Rubber
Overall Width (mm): 94
Overall Length (mm): 94
View More
Compatible Models for part number 6C-3060

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

INTEGRATED TOOLCARRIER

IT62G II IT62G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R1300G II R1300

WINCH

57H 56H

MOTOR GRADER

120H 120M 135H 120M 2 16M 163H 120H ES 140M 140H 16H 14L 140H NA 14M 143H 14H 12H 12M 12M 2 160H 160M 16H NA 140M 2 160H NA 135H NA 160M 2 120H NA

HYDRAULIC SHOVEL

6040 6030

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6H II D7R LGP D6R II D7R SERIES D6F SR D6R D6T D6E D6G D6H D7E D7R D6G SR D7H D8T D8R D8N D8R II D7R II D7R XR

KNUCKLEBOOM LOADER

539

TRACK FELLER BUNCHER

TK1051

PIPELAYER

572R II 587T 587R 572R 583T 583R PL83 PL87

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

325B L 215D 225D 325C FM 330B L 219D 229D 322B L 324D FM LL 324D FM 231D 235C 235D 245D 245B

SHOVEL

6040

WHEEL TRACTOR

631G 657G 621G 627G 637G

TRACK LOADER

963 943 973C 963D 963B 963C 953C 953D

SOIL COMPACTOR

825H 825G 815F II 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740

WHEEL DOZER

834G 834H 824H 824G 814F II 814F 854G 854K 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 836G 826G 826H 816F

WHEEL LOADER

960F 950G II 950G 950F 962G 980G II 988G 988H 966F 980F II 966F II 980K HLG 962G II 980F 980H 980G 992G 980K 992K 970F 950F II

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D250E II 725C2 730C 725 740 730 735 OEM 735 D300E II

RIPPER

963 7 6 8

WAGON

613C II

WHEEL SCRAPER

631G 613C II 657G 621G 621F 623G 613C 637G 627G 627F

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

BULLDOZER

7SU 6SU 7S LGP 8U 6 6A 6S 7S 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert