NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket

Cat® Gasket

Brand: Cat

Product Images
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket
6F-7557: 0.787mm Flywheel Housing Flange Cover Gasket

Cat® Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description


Cat gaskets are designed to provide sealing using compression between mating parts.

Attributes:
• Front housing cover gasket
• Material: Fiber reinforced rubber
• Thickness: 1.52 mm (0.06 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Cat gaskets are designed to provide sealing using compression between mating parts.

Attributes:
• Front housing cover gasket
• Material: Fiber reinforced rubber
• Thickness: 1.52 mm (0.06 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber & Cork, Rubber & Fiber Gasket
Material: Rubber & Cork, Rubber & Fiber Gasket
View More

¿Debe realizar el mantenimiento?

Nosotros se lo facilitamos.

Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

Compatible Models
Compatible Models
Marine Engine
D337D397DD364D379AD379BD375DD398AD398BD342CD342
Industrial Engine
D398D399D342D398BD379D379B
Gas Engine
G398G379AG379
Excavator
311D LRR312B L312D L320C L311-A320-A L314D LCR320B320C320D320D LN320-A N312B312C312D320D GC319D L315D L319D320D LRR314D CR320C FM319C321D LCR320B FM LL311B311C323D318D L320B N320D L320B L312C L312-A320D FM RR318C320B LU320D FM320B LL323D SA314C320D RR323D S320-A319D LN323D L320 L323D LN321C313D320B U321B
Mobile Hyd Power Unit
323D L323D LN
Compact Wheel Loader
910G
View More
Marine Engine
D337D397DD364D379AD379BD375DD398AD398BD342CD342
Warranty Information
Return Policy
Parts diagram for 6F-7557
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6F-7557
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6F-7557


Cat gaskets are designed to provide sealing using compression between mating parts.

Attributes:
• Front housing cover gasket
• Material: Fiber reinforced rubber
• Thickness: 1.52 mm (0.06 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6F-7557
Material: Rubber & Cork, Rubber & Fiber Gasket
View More

¿Debe realizar el mantenimiento?

Nosotros se lo facilitamos.

Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

Compatible Models for part number 6F-7557

MARINE ENGINE

D337 D397D D364 D379A D379B D375D D398A D398B D342C D342

INDUSTRIAL ENGINE

D398 D399 D342 D398B D379 D379B

GAS ENGINE

G398 G379A G379

EXCAVATOR

311D LRR 312B L 312D L 320C L 311-A 320-A L 314D LCR 320B 320C 320D 320D LN 320-A N 312B 312C 312D 320D GC 319D L 315D L 319D 320D LRR 314D CR 320C FM 319C 321D LCR 320B FM LL 311B 311C 323D 318D L 320B N 320D L 320B L 312C L 312-A 320D FM RR 318C 320B LU 320D FM 320B LL 323D SA 314C 320D RR 323D S 320-A 319D LN 323D L 320 L 323D LN 321C 313D 320B U 321B

MOBILE HYD POWER UNIT

323D L 323D LN

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert