Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)
Brand: Cat
Product Images
6I-9103: Bearing-Outer
Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)
Brand: Cat
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Roller bearing assembly • Heavy press outer race • Outside Diameter: 80.035 mm (3.1509 in) • Inside Diameter: 50 mm (1.9685 in) • Height: 18 mm (0.7086 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Roller bearing assembly • Heavy press outer race • Outside Diameter: 80.035 mm (3.1509 in) • Inside Diameter: 50 mm (1.9685 in) • Height: 18 mm (0.7086 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 80.035
Inside Diameter (mm): 50
Height (mm): 18
Outside Diameter (in): 3.1509
Inside Diameter (in): 1.9685
Height (in): 0.7086
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 80.035
Inside Diameter (mm): 50
Height (mm): 18
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10ND10RD10T
View More
Track-Type Tractor
D10ND10RD10T
Warranty Information
Return Policy
Parts diagram for 6I-9103
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6I-9103
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6I-9103
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Roller bearing assembly • Heavy press outer race • Outside Diameter: 80.035 mm (3.1509 in) • Inside Diameter: 50 mm (1.9685 in) • Height: 18 mm (0.7086 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6I-9103
Units of Measure
USMetric
Outside Diameter (mm): 80.035
Inside Diameter (mm): 50
Height (mm): 18
Outside Diameter (in): 3.1509
Inside Diameter (in): 1.9685
Height (in): 0.7086
Material: Alloy Steel
View More
Compatible Models for part number 6I-9103
TRACK-TYPE TRACTOR
D10N D10R D10T
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.