NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6J-2244: 66.27mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-Ring
6J-2244: 66.27mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 66.27
Inside Diameter (in): 2.609
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 231
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 66.27
View More
Compatible Models
Compatible Models
Generator
SR4BSR4SR5SR4BHV
Truck Engine
3408B3408
Integrated Toolcarrier
IT62GIT12IT28IT18IT28BIT62G IIIT18B
Track Skidder
D4HTSK II
Power Pack
C18
Wheel Skidder
508
Asphalt Compactor
CB16CB15CB13CB10
Mini Hyd Excavator
307-A
Rotary Drill
MD6540CMD6380
Excavator
215BM315FM317FM318F312-A307317-A317-A N315-AE180EL180215317 NM312M315
Compact Track Loader
285XE275285255265275XE
Rotary Mixer
RM500BRM800
Hydraulic Control
48
Vehicular Engine
35163512
Track Loader
935C935B943953953C931B931C931C II935C II
Petroleum Transmission
TH48-E80CX38-P892CX31-P600-C18ICX38-P800
Petroleum Engine
35163512C15C18C920163516C3512E3512C3512B
Soil Compactor
CP44BCP7CP5CS5825H825GCS44B825G II
Wheel Dozer
824H824G824G II
Landfill Compactor
826G II826G826H
Compact Wheel Loader
910
Wheel Loader
950G962GG926G910G916962G II926E950G II995994916926994K
Telehandler
TH82TH83TH103TH62TH63
Articulated Truck
740C740 GC745C735C745
Wheeled Excavator
M317M317D2M315D2M318FM323FM315CM315DM316CM316FM316DM313CM313DM314F
Engine - Industrial
3512B3406BG3512
Pneumatic Compactor
PS-200BPS-300BPF-300BPS-150B
Industrial Engine
C1834563204330433063176C3176B35123516C-12C-15C-10C-1635083516C3406E3406C3408E3408B3408CC7C93512E3512C3306BC9.3BD333C3196C4.4C-9C11C13C15D330C
Tractor
776B
Gas Engine
G3304G3512HG3512EG3520BG3520JG3612G3616G3608G3516JG3516EG3516CG3516BG3512G3516G3508
Bulldozer
D5C PAT11SU4S4PD5C PATLGP11U3S5A PAT3P4A
Pumper
SPF743SPF343C
Power Module
XQ2280XQC1200XQC1600PMG3516
Off Highway Truck
789G789D793D789785
Winch
54H535554
Rotary Cutter
RC20
Backhoe
D3931
Hydraulic Shovel
6060
Track-Type Tractor
D3C IID3BD3CD4BD4HD4CD5CD11ND4C II
Marine Auxiliary
3516C3516B3512C3512B
Marine Engine
31963176C3176B33043306C9340835163512C18 MARINE3508C-12C18C12C153408B3408C3406B3406C3406E3516C3516E3512C3512E3306B3304B
Vibratory Compactor
CB10CS-431CCS-44BCS-323CCS-34CS-433CCP-433CCP-323CCB-545CB-544CB-54BCB-66BCB-534CCB-534BCB-534DCB-64BCP-34CD-54BCS7CB-64CB-54CB-564DCB-334DCB-335DCP7CS44BCB-68BCB-434BCB-434CCP-44BCP44B
Petroleum Package
TH48-E80TH48-E703508TH35-C13ICX31-C11ICX31-C9ICX31-C13ICX31C18CX31-P600
Generator Set
G3516G3512G35083508G34123516C183512C18 MARINE GS34563516C GENG3516CG3516E3508CSR5C9C175-16G3520CG3520BG3520E3306B3512C3408C3406CG3512E3516CG3512H3516E
Reclaimer Mixer
RM400RM800RM500B
Engine
C15C183512E3508PETROLC13B3512B3512CG3516CG3516J3516C3516EG3520J3512PETROL3516PETROLEUM
Locomotive Engine
C183516C3512E3512C3512B
Ejector Truck
740
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PR-450C
Road Reclaimer
RM800RM400RM600RM500BRM500
Engine - Machine
3516C34083204C4.4
Gen Set Engine
3406C3406B3408B3408CG3520B3304B3306B330633043508340835123516
Transmission
CX38-P892
Ripper
9539433499D9B8D8B11
Skid Steer Loader
270XE250260270265
Truck
773G LRC793F CMD775G793F OEM789D777B775G OEM785789793797793D793C793F785G773G797F773G OEM785C785D797B775G LRC
Compactor
CD10CCS7CCS9CB10CB13CB15CB16
View More
Generator
SR4BSR4SR5SR4BHV
Warranty Information
Return Policy
Parts diagram for 6J-2244
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6J-2244
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6J-2244

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6J-2244

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 66.27
Inside Diameter (in): 2.609
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 231
View More
Compatible Models for part number 6J-2244

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

3408B 3408

INTEGRATED TOOLCARRIER

IT62G IT12 IT28 IT18 IT28B IT62G II IT18B

TRACK SKIDDER

D4HTSK II

POWER PACK

C18

WHEEL SKIDDER

508

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

307-A

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

215B M315F M317F M318F 312-A 307 317-A 317-A N 315-A E180 EL180 215 317 N M312 M315

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

935C 935B 943 953 953C 931B 931C 931C II 935C II

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892 CX31-P600-C18I CX38-P800

PETROLEUM ENGINE

3516 3512 C15 C18 C9 2016 3516C 3512E 3512C 3512B

SOIL COMPACTOR

CP44B CP7 CP5 CS5 825H 825G CS44B 825G II

WHEEL DOZER

824H 824G 824G II

LANDFILL COMPACTOR

826G II 826G 826H

COMPACT WHEEL LOADER

910

WHEEL LOADER

950G 962G G926 G910 G916 962G II 926E 950G II 995 994 916 926 994K

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

WHEELED EXCAVATOR

M317 M317D2 M315D2 M318F M323F M315C M315D M316C M316F M316D M313C M313D M314F

ENGINE - INDUSTRIAL

3512B 3406B G3512

PNEUMATIC COMPACTOR

PS-200B PS-300B PF-300B PS-150B

INDUSTRIAL ENGINE

C18 3456 3204 3304 3306 3176C 3176B 3512 3516 C-12 C-15 C-10 C-16 3508 3516C 3406E 3406C 3408E 3408B 3408C C7 C9 3512E 3512C 3306B C9.3B D333C 3196 C4.4 C-9 C11 C13 C15 D330C

TRACTOR

776B

GAS ENGINE

G3304 G3512H G3512E G3520B G3520J G3612 G3616 G3608 G3516J G3516E G3516C G3516B G3512 G3516 G3508

BULLDOZER

D5C PAT 11SU 4S 4P D5C PATLGP 11U 3S 5A PAT 3P 4A

PUMPER

SPF743 SPF343C

POWER MODULE

XQ2280 XQC1200 XQC1600 PMG3516

OFF HIGHWAY TRUCK

789G 789D 793D 789 785

WINCH

54H 53 55 54

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D3C II D3B D3C D4B D4H D4C D5C D11N D4C II

MARINE AUXILIARY

3516C 3516B 3512C 3512B

MARINE ENGINE

3196 3176C 3176B 3304 3306 C9 3408 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516C 3516E 3512C 3512E 3306B 3304B

VIBRATORY COMPACTOR

CB10 CS-431C CS-44B CS-323C CS-34 CS-433C CP-433C CP-323C CB-545 CB-544 CB-54B CB-66B CB-534C CB-534B CB-534D CB-64B CP-34 CD-54B CS7 CB-64 CB-54 CB-564D CB-334D CB-335D CP7 CS44B CB-68B CB-434B CB-434C CP-44B CP44B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508 TH35-C13I CX31-C11I CX31-C9I CX31-C13I CX31 C18 CX31-P600

GENERATOR SET

G3516 G3512 G3508 3508 G3412 3516 C18 3512 C18 MARINE GS 3456 3516C GEN G3516C G3516E 3508C SR5 C9 C175-16 G3520C G3520B G3520E 3306B 3512C 3408C 3406C G3512E 3516C G3512H 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

C15 C18 3512E 3508PETROL C13B 3512B 3512C G3516C G3516J 3516C 3516E G3520J 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

C18 3516C 3512E 3512C 3512B

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PR-450C

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

3516C 3408 3204 C4.4

GEN SET ENGINE

3406C 3406B 3408B 3408C G3520B 3304B 3306B 3306 3304 3508 3408 3512 3516

TRANSMISSION

CX38-P892

RIPPER

953 943 3 4 9 9D 9B 8D 8B 11

SKID STEER LOADER

270XE 250 260 270 265

TRUCK

773G LRC 793F CMD 775G 793F OEM 789D 777B 775G OEM 785 789 793 797 793D 793C 793F 785G 773G 797F 773G OEM 785C 785D 797B 775G LRC

COMPACTOR

CD10 CCS7 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert