NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer

Cat® Articulating Hitch Spacer provides precise alignment for smooth movement and enhanced maneuverability in articulating hitch

Brand: Cat

Product Images
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer
6K-4185: 66.751mm Inner Diameter Articulating Hitch Spacer

Cat® Articulating Hitch Spacer provides precise alignment for smooth movement and enhanced maneuverability in articulating hitch

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for the articulating hitch group that provides a connection between the engine end frame and the non/engine end frame of articulated machines.

Attributes:
• Material: Steel
• Hardened spacer
• Inside Diameter: 66.3 mm (2.61 in)
• Outside Diameter: 86.2 mm (2.4 in)
• Thickness: 36.6 mm (1.44 in)

Application:
Used for articulating hitches on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for the articulating hitch group that provides a connection between the engine end frame and the non/engine end frame of articulated machines.

Attributes:
• Material: Steel
• Hardened spacer
• Inside Diameter: 66.3 mm (2.61 in)
• Outside Diameter: 86.2 mm (2.4 in)
• Thickness: 36.6 mm (1.44 in)

Application:
Used for articulating hitches on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Carbon steel
Center Hole Form: Non-Threaded
Inside Diameter (mm): 66.34
Outside Diameter (mm): 86.18
Thickness (mm): 36.57
Inside Diameter (in): 2.612
Outside Diameter (in): 3.393
Thickness (in): 1.440
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Carbon steel
Center Hole Form: Non-Threaded
Inside Diameter (mm): 66.34
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models
Compatible Models
Integrated Toolcarrier
IT38HIT38GIT38FIT38G IIIT28IT28GIT28FIT28B
Vibratory Compactor
CS-653CP-643CS-643CP-653
Motor Grader
120H120G135H NA120H ES120120K120H NA135H120K 2
Compact Wheel Loader
930938926
Wheel Loader
G926938G II928H936E928G936F924H924G926924K924930936938924GZ928F938G926E938F928HZ938H938KG936938M930G926M930H930K924HZ930M930R930T
View More
Integrated Toolcarrier
IT38HIT38GIT38FIT38G IIIT28IT28GIT28FIT28B
Warranty Information
Return Policy
Parts diagram for 6K-4185
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6K-41856K-4185
6K-41866K-4186
6I-88496I-8849
View All Parts
Frequently bought together
6K-4185
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6K-4186
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-8849
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6W-8246
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4K-7464
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6H-3568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6K-4185
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6K-4185

Description:
Service component for the articulating hitch group that provides a connection between the engine end frame and the non/engine end frame of articulated machines.

Attributes:
• Material: Steel
• Hardened spacer
• Inside Diameter: 66.3 mm (2.61 in)
• Outside Diameter: 86.2 mm (2.4 in)
• Thickness: 36.6 mm (1.44 in)

Application:
Used for articulating hitches on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6K-4185

Units of Measure

USMetric
Material Description: Carbon steel
Center Hole Form: Non-Threaded
Inside Diameter (mm): 66.34
Outside Diameter (mm): 86.18
Thickness (mm): 36.57
Inside Diameter (in): 2.612
Outside Diameter (in): 3.393
Thickness (in): 1.440
Material: Carbon Steel
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models for part number 6K-4185

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F IT38G II IT28 IT28G IT28F IT28B

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

MOTOR GRADER

120H 120G 135H NA 120H ES 120 120K 120H NA 135H 120K 2

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

G926 938G II 928H 936E 928G 936F 924H 924G 926 924K 924 930 936 938 924GZ 928F 938G 926E 938F 928HZ 938H 938K G936 938M 930G 926M 930H 930K 924HZ 930M 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert