NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular6L-5464: 1.6mm Thick Gasket
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular
6L-5464: 1.6mm Thick Gasket
6L-5464: 1.6mm Thick Gasket

Cat® 1.6mm Thick Gasket to provide a secure seal

Brand: Cat

fallback-image
6L-5464: 1.6mm Thick Gasket

Cat® 1.6mm Thick Gasket to provide a secure seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Gasket is a seal that fills the space between two or more mating surfaces, used to prevent leakage from or into the joined components while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.

Attributes:
• Ensures secure seal preventing leakage
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
A Gasket is used to prevent fluid and air leaks in applications like the cylinder block cover, and generator where packaging, noise, and sound reduction are required.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Gasket is a seal that fills the space between two or more mating surfaces, used to prevent leakage from or into the joined components while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.

Attributes:
• Ensures secure seal preventing leakage
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
A Gasket is used to prevent fluid and air leaks in applications like the cylinder block cover, and generator where packaging, noise, and sound reduction are required.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber Gasket Gasket
Material: Rubber Gasket Gasket
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8K
Marine Engine
D342D342C
Pipelayer
583K
Industrial Engine
D342CD342
Gas Engine
G342C
View More
Track-Type Tractor
D8K
Warranty Information
Return Policy
Parts diagram for 6L-5464
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-5464
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6L-5464

A Gasket is a seal that fills the space between two or more mating surfaces, used to prevent leakage from or into the joined components while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.

Attributes:
• Ensures secure seal preventing leakage
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
A Gasket is used to prevent fluid and air leaks in applications like the cylinder block cover, and generator where packaging, noise, and sound reduction are required.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6L-5464
Material: Rubber Gasket Gasket
View More
Compatible Models for part number 6L-5464

TRACK-TYPE TRACTOR

D8K

MARINE ENGINE

D342 D342C

PIPELAYER

583K

INDUSTRIAL ENGINE

D342C D342

GAS ENGINE

G342C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert