Description: A Radiator Pressure Valve Cap is a critical component of a vehicle's cooling unit. It is typically located on top of the radiator and is designed to regulate the pressure in the cooling system. The cap contains a spring-loaded valve that opens when the pressure in the cooling system exceeds a certain level, allowing coolant to flow into an overflow tank.
Attributes: • Prevent the formation of air bubbles which can cause hot spots and lead to breakdown. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Radiator Pressure Valve Cap is used to regulate pressure, maintain the proper coolant level, and prevent air from entering the unit, widely used in Cat 3034, 3408,3408B,3408C, 3408E, 3412, 3412,3412C, 3412C, 3412E, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3606, 3608, 3612, 3616, D330B, D336, D342,D342C, D342C, D343A, D346, D348, D349, D353C,D353D,D353E, D353E, D375D, D379A,D379B, D379B, D386, D397, D397D, D398A,D398B, D398B, D399, G3412,3412, G342C, G346, G348, G349, G3508,3508, G3512,3512, G3516, G3516,3516, G3516B, G353D, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616, G379A, G398A and G399 Engine (Piston), 3156B, 3412, 3412,3412C, 3412C, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, D379B, D398B, D399, G3412, G3508, G3512, G3516, G3516B, G3520B, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516 and PP3516 Generator Set, 3516B Special Application - No Pin, MD6250 Drills.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Radiator Pressure Valve Cap is a critical component of a vehicle's cooling unit. It is typically located on top of the radiator and is designed to regulate the pressure in the cooling system. The cap contains a spring-loaded valve that opens when the pressure in the cooling system exceeds a certain level, allowing coolant to flow into an overflow tank.
Attributes: • Prevent the formation of air bubbles which can cause hot spots and lead to breakdown. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Radiator Pressure Valve Cap is used to regulate pressure, maintain the proper coolant level, and prevent air from entering the unit, widely used in Cat 3034, 3408,3408B,3408C, 3408E, 3412, 3412,3412C, 3412C, 3412E, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3606, 3608, 3612, 3616, D330B, D336, D342,D342C, D342C, D343A, D346, D348, D349, D353C,D353D,D353E, D353E, D375D, D379A,D379B, D379B, D386, D397, D397D, D398A,D398B, D398B, D399, G3412,3412, G342C, G346, G348, G349, G3508,3508, G3512,3512, G3516, G3516,3516, G3516B, G353D, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616, G379A, G398A and G399 Engine (Piston), 3156B, 3412, 3412,3412C, 3412C, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, D379B, D398B, D399, G3412, G3508, G3512, G3516, G3516B, G3520B, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516 and PP3516 Generator Set, 3516B Special Application - No Pin, MD6250 Drills.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 3.22
Inner Diameter (mm): 81.78
Length (in): 3.27
Length (mm): 83.05
Outer Diameter (in): 4.18
Outer Diameter (mm): 106.17
Weight (kg): 0.5
Weight (lb): 1.1
Units of MeasureUSMetric
Inner Diameter (in): 3.22
Inner Diameter (mm): 81.78
Length (in): 3.27
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
Description: A Radiator Pressure Valve Cap is a critical component of a vehicle's cooling unit. It is typically located on top of the radiator and is designed to regulate the pressure in the cooling system. The cap contains a spring-loaded valve that opens when the pressure in the cooling system exceeds a certain level, allowing coolant to flow into an overflow tank.
Attributes: • Prevent the formation of air bubbles which can cause hot spots and lead to breakdown. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Radiator Pressure Valve Cap is used to regulate pressure, maintain the proper coolant level, and prevent air from entering the unit, widely used in Cat 3034, 3408,3408B,3408C, 3408E, 3412, 3412,3412C, 3412C, 3412E, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3606, 3608, 3612, 3616, D330B, D336, D342,D342C, D342C, D343A, D346, D348, D349, D353C,D353D,D353E, D353E, D375D, D379A,D379B, D379B, D386, D397, D397D, D398A,D398B, D398B, D399, G3412,3412, G342C, G346, G348, G349, G3508,3508, G3512,3512, G3516, G3516,3516, G3516B, G353D, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616, G3616,3616, G379A, G398A and G399 Engine (Piston), 3156B, 3412, 3412,3412C, 3412C, 3508, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, D379B, D398B, D399, G3412, G3508, G3512, G3516, G3516B, G3520B, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516 and PP3516 Generator Set, 3516B Special Application - No Pin, MD6250 Drills.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6L-9850
Units of Measure
USMetric
Inner Diameter (in): 3.22
Inner Diameter (mm): 81.78
Length (in): 3.27
Length (mm): 83.05
Outer Diameter (in): 4.18
Outer Diameter (mm): 106.17
Weight (kg): 0.5
Weight (lb): 1.1
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.