Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330 L 345B II 349D L 320-A L 215B 325B L M315F 320-A S 320-A N 215D 324D 375-A L 325-A M317F 320D2 320D3 336D2 L 323F 323D 322N 322-A LN M318F 312-A 322B 322C 324E LN 321C 345B 345C 321B 345D 548 307 349F L 219D 325D L 330 LN 558 323F OEM 336F L XE 312C L 323E LN 326F 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 345B L 330-A L 329D LN 231D 336F LN XE M325D MH 324E L 330 GC 320D RR 323D L 326D2 L 345D L 320N 320B 320C 320D 235B 235C 235D 323E SA 336D2 L XE 349F LXE 320D LN 318B N 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 320D GC 349D2 323D2 L 330C L 336D2 568 FM 320B LU 320D FM 320B LL 340 349D2 L 320 326 325 323 330 335 336 333 329D 330-A 330C LN 323 GC 330-A LN 320D2 L 324D LN 329D2 345C MH 326F LN FM538 312B 336D 312C 336E 322B LN 326D L FM548 336F XE 311B 349E L 330D2 225B 225D 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 352F-VG 320D LRR 315B 315C 326F L 336D L 350-A L 229D FM558 314C 322-A FM568 324D L 330GC 352F 322B L 323F LN 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 336F LNXE 323E L 320B FM LL 320E LN 320B N 320B L 245D 315B FM L 330B 330C 330D 245B 320 L M325D L MH 320B U 336E LN 336E LH 325-A FM L 336D2 LXE 323F SA 340D2 L 320D L 340MHPU 330B L 326 GC 326D2 325 L 320F L 317B L 330D L 322-A L 322-A N 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 325F LCR 235 330D LN 320C FM 568 FM LL 318C 322 LN 318B 345D L VG 320-A 340D L 215 317B LN 336D2 XE 315B L 321D LCR 375-A 245 329D2 L M312 M315 M318 M320
MH3022 MH3024 MH3037 MH3049 MH3059 M325D L MH M325D MH
WINCH
53 57 56 55 54 59 58 518 54H 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 160K 160H 16H NA 12H ES 14H NA 120H 120G 16 120 GC 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 160H ES 160 16H 16G 140 16GC 14H 14G 14E 12H 12G 12K 120 12F 160H NA
330D L 329D L 330D2 349D L 336D L 330 MHPU 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 352FMHPU 323F OEM OEM-LIFT 340D2 L 325D L 336D 336E 330D 330C 323D L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.