NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings6P-0593: Bearing-Needle Roller
Home
DrivetrainDifferentialsDifferential Bearings
6P-0593: Bearing-Needle Roller
6P-0593: Bearing-Needle Roller

Cat® Drawn Cup Needle Roller Bearing, Double Sealed, (Inch)

Brand: Cat

Product Images
6P-0593: Bearing-Needle Roller
6P-0593: Bearing-Needle Roller

Cat® Drawn Cup Needle Roller Bearing, Double Sealed, (Inch)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Requires minimal radial mounting space.
• Non-separable unit for ease of handling and installation.

Application:
Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Requires minimal radial mounting space.
• Non-separable unit for ease of handling and installation.

Application:
Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 20.64
Height (mm): 19.05
Material: Alloy Steel
Inside Diameter (mm): 15.88
Inside Diameter (in): 0.63
Outside Diameter (in): 0.81
Height (in): 0.75
Units of MeasureUSMetric
Outside Diameter (mm): 20.64
Height (mm): 19.05
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8RD8LD10D9RD9LD9ND9 GCD10ND5BD11N
Ripper
981110
Integrated Toolcarrier
IT62GIT18FIT18BIT24FIT38FIT28IT28FIT28BIT18
Pipelayer
583R589587R578
Track Loader
973C963C953C
Soil Compactor
825H825G825C815B815F825G II
Wheel Dozer
834B814B824H824G824C814F824G II
Bulldozer
10C10SU11U10S10U11SU8A824S8S8U8259C9U9S9SU
Landfill Compactor
836826G II836H836G826C826G826H816B816F
Winch
59N59L58L5958
Wheel Loader
966F II918F960F972G972H950B/950E950G II950B950E950G962H950F962G950H994990G926972G II916980G II936E924F936F988B988FG916926992D962G II980C992C980F980H980G936928F926E938F966D966F966EG936966H966G994D970F966G II980F II950F II
View More
Track-Type Tractor
D8RD8LD10D9RD9LD9ND9 GCD10ND5BD11N
Warranty Information
Return Policy
Parts diagram for 6P-0593
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6P-05936P-0593
2V-78592V-7859
8V-15988V-1598
View All Parts
Frequently bought together
6P-0593
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2V-7859
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8V-1598
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8V-1612
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6P-0593
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6P-0593

Description:
Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Requires minimal radial mounting space.
• Non-separable unit for ease of handling and installation.

Application:
Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6P-0593

Units of Measure

USMetric
Outside Diameter (mm): 20.64
Height (mm): 19.05
Material: Alloy Steel
Inside Diameter (mm): 15.88
Inside Diameter (in): 0.63
Outside Diameter (in): 0.81
Height (in): 0.75
View More
Compatible Models for part number 6P-0593

TRACK-TYPE TRACTOR

D8R D8L D10 D9R D9L D9N D9 GC D10N D5B D11N

RIPPER

9 8 11 10

INTEGRATED TOOLCARRIER

IT62G IT18F IT18B IT24F IT38F IT28 IT28F IT28B IT18

PIPELAYER

583R 589 587R 578

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

825H 825G 825C 815B 815F 825G II

WHEEL DOZER

834B 814B 824H 824G 824C 814F 824G II

BULLDOZER

10C 10SU 11U 10S 10U 11SU 8A 824S 8S 8U 825 9C 9U 9S 9SU

LANDFILL COMPACTOR

836 826G II 836H 836G 826C 826G 826H 816B 816F

WINCH

59N 59L 58L 59 58

WHEEL LOADER

966F II 918F 960F 972G 972H 950B/950E 950G II 950B 950E 950G 962H 950F 962G 950H 994 990 G926 972G II 916 980G II 936E 924F 936F 988B 988F G916 926 992D 962G II 980C 992C 980F 980H 980G 936 928F 926E 938F 966D 966F 966E G936 966H 966G 994D 970F 966G II 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert