To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches6T-3990: Two Pole Brake Release Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches6T-3990: Two Pole Brake Release Rocker Switch
6T-3990: Two Pole Brake Release Rocker Switch
Cat® Two Pole Brake Release Rocker Switch for Instrumental Panel in Operator Station
Brand: Cat
Product Images
6T-3990: Two Pole Brake Release Rocker Switch
Cat® Two Pole Brake Release Rocker Switch for Instrumental Panel in Operator Station
Brand: Cat
Warranty InformationReturn Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-3990
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6T-3990
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position (On/Off) rocker switch • Single pole single throw (SPST) • Voltage: 28 VDC • Thread Size: 6-32 UNC • Color: Black • Connector Type: 2-screw terminal • Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6T-3990
Units of Measure
USMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30.73
Temperature (°C): -40° to 85°
Connector Type: 2-screw terminal
Length (in): 1.93
Width (in): 0.72
Height (in): 1.2
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 6T-3990
GENERATOR SET
DG400 DG500 DG350 DG450
INTEGRATED TOOLCARRIER
IT18F IT24F IT12B IT14F IT14B IT38F IT28F
TRACK LOADER
939 933
SOIL COMPACTOR
815F
LOAD HAUL DUMP
R1700 II
WHEEL DOZER
814F
LANDFILL COMPACTOR
816F
WINCH
59N 59L 58L
COMPACT WHEEL LOADER
910F 910E
WHEEL LOADER
966F II 918F 960F 950F 924F 936F 980F 928F 938F 966F 970F 980F II 950F II
TRACK-TYPE TRACTOR
D9R D9N D9 GC D3C III D4C III D10N D5C III D10R D11N D11R
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position (On/Off) rocker switch • Single pole single throw (SPST) • Voltage: 28 VDC • Thread Size: 6-32 UNC • Color: Black • Connector Type: 2-screw terminal • Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position (On/Off) rocker switch • Single pole single throw (SPST) • Voltage: 28 VDC • Thread Size: 6-32 UNC • Color: Black • Connector Type: 2-screw terminal • Panel Cutout: 31.75 X 17.53 mm (1.25 X 0.69 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30.73
Temperature (°C): -40° to 85°
Connector Type: 2-screw terminal
Length (in): 1.93
Width (in): 0.72
Height (in): 1.2
Temperature (°F): -40° to 185°
Units of MeasureUSMetric
Length (mm): 49.2
Width (mm): 18.24
Height (mm): 30.73
View More
Compatible Models
Compatible Models
Generator Set
DG400DG500DG350DG450
Integrated Toolcarrier
IT18FIT24FIT12BIT14FIT14BIT38FIT28F
Track Loader
939933
Soil Compactor
815F
Load Haul Dump
R1700 II
Wheel Dozer
814F
Landfill Compactor
816F
Winch
59N59L58L
Compact Wheel Loader
910F910E
Wheel Loader
966F II918F960F950F924F936F980F928F938F966F970F980F II950F II