NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6T-4177: 256.698mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
6T-4177: 256.698mm Outside Diameter Sleeve Bearing
6T-4177: 256.698mm Outside Diameter Sleeve Bearing

Cat® 256.698mm Outside Diameter 100mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Product Images
6T-4177: 256.698mm Outside Diameter Sleeve Bearing
6T-4177: 256.698mm Outside Diameter Sleeve Bearing
6T-4177: 256.698mm Outside Diameter Sleeve Bearing
6T-4177: 256.698mm Outside Diameter Sleeve Bearing
6T-4177: 256.698mm Outside Diameter Sleeve Bearing

Cat® 256.698mm Outside Diameter 100mm Long Sleeve Bearing for Track Roller Frame

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 249
Outside Diameter (mm): 257
Overall Length (mm): 100
Internal Groove: Yes
External Groove: No
Cross Holes: No
Inside Diameter (in): 9.79
Outside Diameter (in): 10.11
Overall Length (in): 3.94
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Bronze,Steel Backed Bronze Bearing
Inside Diameter (mm): 249
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Ripper
11
Bulldozer
11SU11U
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 6T-4177
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert