Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and roller assembly • With dowel hole in outer race • Outside Diameter: 150.033 mm (5.9068 in) • Inside Diameter: 88.758 mm (3.494 in) • Height: 35 mm (1.3779 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and roller assembly • With dowel hole in outer race • Outside Diameter: 150.033 mm (5.9068 in) • Inside Diameter: 88.758 mm (3.494 in) • Height: 35 mm (1.3779 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 150.033
Inside Diameter (mm): 88.758
Height (mm): 35
Outside Diameter (in): 5.9068
Inside Diameter (in): 3.494
Height (in): 1.3779
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 150.033
Inside Diameter (mm): 88.758
Height (mm): 35
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6G SRD6D SRD6E SRD6G2 XLD6DD6G2 LGPD6ED6F SRD6G
Ripper
951955977654
Hydraulic Control
143153141163140
Track Loader
955K955L977L
Bulldozer
6S6A
Winch
55
Wheel Loader
980 XE982XE980XE982 XE
View More
Track-Type Tractor
D6G SRD6D SRD6E SRD6G2 XLD6DD6G2 LGPD6ED6F SRD6G
Warranty Information
Return Policy
Parts diagram for 6V-1013
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-1013
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-1013
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Outer race and roller assembly • With dowel hole in outer race • Outside Diameter: 150.033 mm (5.9068 in) • Inside Diameter: 88.758 mm (3.494 in) • Height: 35 mm (1.3779 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-1013
Units of Measure
USMetric
Outside Diameter (mm): 150.033
Inside Diameter (mm): 88.758
Height (mm): 35
Outside Diameter (in): 5.9068
Inside Diameter (in): 3.494
Height (in): 1.3779
Material: Alloy Steel
View More
Compatible Models for part number 6V-1013
TRACK-TYPE TRACTOR
D6G SR D6D SR D6E SR D6G2 XL D6D D6G2 LGP D6E D6F SR D6G
RIPPER
951 955 977 6 5 4
HYDRAULIC CONTROL
143 153 141 163 140
TRACK LOADER
955K 955L 977L
BULLDOZER
6S 6A
WINCH
55
WHEEL LOADER
980 XE 982XE 980XE 982 XE
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.