NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components6V-1155: Striker Assembly-Latch
Home
CabsOther Cab Components
6V-1155: Striker Assembly-Latch
6V-1155: Striker Assembly-Latch

Cat® Striker Assembly (Latch)

Brand: Cat

Product Images
6V-1155: Striker Assembly-Latch
6V-1155: Striker Assembly-Latch
6V-1155: Striker Assembly-Latch
6V-1155: Striker Assembly-Latch
6V-1155: Striker Assembly-Latch

Cat® Striker Assembly (Latch)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Assembly consists of striker bolt and washer
• For use with two rotor latches and cage nuts
• Bolt Diameter: 17.13 mm (0.675 in)
• Thread Size: 7/16-14
• Clearance Hole Diameter: 19 mm (0.75 in)
• Finish: Zinc plated with chromate
• Hex Size: 19.05 mm (0.75 in)

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat striker assemblies provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Assembly consists of striker bolt and washer
• For use with two rotor latches and cage nuts
• Bolt Diameter: 17.13 mm (0.675 in)
• Thread Size: 7/16-14
• Clearance Hole Diameter: 19 mm (0.75 in)
• Finish: Zinc plated with chromate
• Hex Size: 19.05 mm (0.75 in)

Application:
Cat strikers are used as needed to secure doors and hinged assemblies on Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.675
Hole Size (mm): 17.13
Material Description: Steel
Overall Length (mm): 44
Head Diameter (mm): 28
Hex Size (mm): 19.05
Length (in): 1.73
Outside Diameter (in): 1.1
Hex Size (in): 0.75
Thread Size (in): 7/16-14
Material: Alloy Zinc,Alloy Mixed: Metal
Units of MeasureUSMetric
Hole Size (in): 0.675
Hole Size (mm): 17.13
Material Description: Steel
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45AD40
Integrated Toolcarrier
IT18BIT28IT18IT12BIT14FIT14BIT28B
Site Prep Tractor
586C2864C
Load Haul Dump
R1600R2900R1700 IIR1300
Off Highway Truck
798 AC798796 AC794 AC
Winch
51854H57H56H53575655545958
Backhoe
D3931
Track Skidder
D5HTSK IID4HTSK III527D4HTSK II517
Wheel Skidder
518518C530B508528B
Track-Type Tractor
D6H XRD6H IID3C IID1030/30D3BD3CD4BD4HD4CD4ED5BD5CD5HD6DD6HD7HD8LD8ND9LD9NDEUCED4C IID10ND4E SRD11N
Knuckleboom Loader
2484D2484C579C579D559C559D2384D2384C539
Stabilizer Mixer
SM-350
Front Shovel
235C
Excavator
215B215C215D225B225D219D229D229225231D235219215235B235C235D245245D245B
Vibratory Compactor
CS-563CS-653CP-563CS-643CB-434CP-643CP-653
Wheel Tractor
615615C613C
Rotary Mixer
RM500B
Reclaimer Mixer
RM-350BRM-350RM500BRM-300RM-500
Hydraulic Control
163143153141140
Track Loader
963931C II973935C935B983B943953977L931B931C955L935C II
Soil Compactor
825C815B
Cold Planer
PM-201PM-565PM-565B
Wheel Dozer
834B814B824C
Landfill Compactor
836826C816B
Grapple
120C518125C
Compact Wheel Loader
910F910E
Wheel Loader
988F II950B950E950F994G926916920988B988FG916926936966D966F966EG936980F II950B/950E936E936F992D980C992C980F926E994D
Road Reclaimer
RM-350BRM500BRM500
Challenger
70C657565C65B65E65D75D75C75E85C85E85D95E
Articulated Truck
D20DD30DD250E IID300ED300DD400ED250ED250DD400DD25DD350ED350DD40DD300E II
Ripper
97795395195511109433765498
Boom
120C
Quarry Truck
775D775B771D771C
Truck
785789793793B793C69D773E773D794 AC785C773B785B775E775D789C777C777B789B777DMT4400D AC777769D769C
Wheel Feller Buncher
2570C2570D2470C573C573D563C563D2670C553C2670D
Logger
227
Tractor
776776D776C776B768C772B784B
Bulldozer
7SU6SU11SU7S LGP8S8U9C9U9S4S4P10C5AD5C PATLGP5P5S6A6S11U7A10S7S7U10U8A3S5A PAT3P8SUD5C PAT4A
Feller Buncher
FB518
View More
Underground Art Truck
AE40AD45AD40
Warranty Information
Return Policy
Parts diagram for 6V-1155
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-11556V-1155
6V-67776V-6777
6V-67786V-6778
View All Parts
Frequently bought together
6V-1155
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6777
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6778
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-0318
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert