Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
966F II972H950G II962H950H950K962K972G II938G II980G II962G II980C980F980G966F966H966G II
Engine - Machine
3114
Gen Set Engine
C3.4B
Battery Charger
MEC500
Industrial Engine
C9.3
Truck
773E769D
Wheel Scraper
637E637G637D627G657657B
Quarry Truck
771D773E
Track-Type Loader
973
View More
Truck Engine
C11C13
Warranty Information
Return Policy
Parts diagram for 6V-1355
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-1355
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-1355
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-1355
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
966F II 972H 950G II 962H 950H 950K 962K 972G II 938G II 980G II 962G II 980C 980F 980G 966F 966H 966G II
ENGINE - MACHINE
3114
GEN SET ENGINE
C3.4B
BATTERY CHARGER
MEC500
INDUSTRIAL ENGINE
C9.3
TRUCK
773E 769D
WHEEL SCRAPER
637E 637G 637D 627G 657 657B
QUARRY TRUCK
771D 773E
TRACK-TYPE LOADER
973
View More
Related parts
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Contact Dealer
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.