NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1653: 62.8mm Inside Diameter Quad Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-1653: 62.8mm Inside Diameter Quad Ring Seal
6V-1653: 62.8mm Inside Diameter Quad Ring Seal

Cat® NBR Rubber Lip Type Seal for Final Drives

Brand: Cat

Product Images
6V-1653: 62.8mm Inside Diameter Quad Ring Seal
6V-1653: 62.8mm Inside Diameter Quad Ring Seal
6V-1653: 62.8mm Inside Diameter Quad Ring Seal
6V-1653: 62.8mm Inside Diameter Quad Ring Seal
6V-1653: 62.8mm Inside Diameter Quad Ring Seal

Cat® NBR Rubber Lip Type Seal for Final Drives

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 63
Primary Sealing Material: Rubber
Material: Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 63
Primary Sealing Material: Rubber
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD9ND9D10ND9 GCD8LD10RD10T2D10TD10
Ripper
1098
Pipelayer
589
Bulldozer
8S8U9U10SU10U9SU8A
Winch
59N59L595858L
View More
Track-Type Tractor
D9TD9RD9ND9D10ND9 GCD8LD10RD10T2D10TD10
Warranty Information
Return Policy
Parts diagram for 6V-1653
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-1653
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-1653

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

Attributes:
Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Protect your investment with Genuine Cat® Seals.

Applications:
Many different types of cross sections are used in transmissions and brakes to engage the clutch.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-1653
Material: Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 63
Primary Sealing Material: Rubber
View More
Compatible Models for part number 6V-1653

TRACK-TYPE TRACTOR

D9T D9R D9N D9 D10N D9 GC D8L D10R D10T2 D10T D10

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 9U 10SU 10U 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert