Descriptions: A Washer is a thin, flat, circular piece of metal or plastic with a hole in the center that is used to distribute the load of a fastener, such as a bolt or a screw. A Washer can be used as a spacer to adjust the distance between two objects or surfaces. By placing a Washer between the two objects, the distance can be increased as needed.
Attributes: • Provide a larger surface area to spread the load and prevent damage to the surface. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Washer is used in multiple components and parts in various systems, widely used in Cat Articulated Trucks, Ejector Trucks, Asphalt Pavers, Cold Planers, Track Type Tractors, Off-Highway Trucks, Excavators, Trucks, Tractors, Quarry Trucks, Wheel Dozers, Wheeled Excavators, Wheel Loaders, Hydraulic Shovels, Rotary/Track Drills, Landfill Compactors, Bulldozers, Soil Compactors, Wheel Skidders.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Descriptions: A Washer is a thin, flat, circular piece of metal or plastic with a hole in the center that is used to distribute the load of a fastener, such as a bolt or a screw. A Washer can be used as a spacer to adjust the distance between two objects or surfaces. By placing a Washer between the two objects, the distance can be increased as needed.
Attributes: • Provide a larger surface area to spread the load and prevent damage to the surface. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Washer is used in multiple components and parts in various systems, widely used in Cat Articulated Trucks, Ejector Trucks, Asphalt Pavers, Cold Planers, Track Type Tractors, Off-Highway Trucks, Excavators, Trucks, Tractors, Quarry Trucks, Wheel Dozers, Wheeled Excavators, Wheel Loaders, Hydraulic Shovels, Rotary/Track Drills, Landfill Compactors, Bulldozers, Soil Compactors, Wheel Skidders.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Rubber
Inner Diameter (in): 0.28
Inner Diameter (mm): 7
Inside Diameter (mm): 7.0
Material: Rubber,Chloroprene (CR) Rubber
Outside Diameter (mm): 20
Outer Diameter (in): 0.79
Inside Diameter (in): 0.275
Outer Diameter (mm): 20
Thickness (in): 0.12
Outside Diameter (in): 0.787
Thickness (mm): 3
Units of MeasureUSMetric
Material Description: Rubber
Inner Diameter (in): 0.28
Inner Diameter (mm): 7
View More
Compatible Models
Compatible Models
Generator
SR4BSR4
Underground Art Truck
AE40AD45AD40
Integrated Toolcarrier
IT62GIT62HIT14G2IT28IT18IT24FIT12BIT14FIT38GIT14GIT14BIT38FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Descriptions: A Washer is a thin, flat, circular piece of metal or plastic with a hole in the center that is used to distribute the load of a fastener, such as a bolt or a screw. A Washer can be used as a spacer to adjust the distance between two objects or surfaces. By placing a Washer between the two objects, the distance can be increased as needed.
Attributes: • Provide a larger surface area to spread the load and prevent damage to the surface. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Washer is used in multiple components and parts in various systems, widely used in Cat Articulated Trucks, Ejector Trucks, Asphalt Pavers, Cold Planers, Track Type Tractors, Off-Highway Trucks, Excavators, Trucks, Tractors, Quarry Trucks, Wheel Dozers, Wheeled Excavators, Wheel Loaders, Hydraulic Shovels, Rotary/Track Drills, Landfill Compactors, Bulldozers, Soil Compactors, Wheel Skidders.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
120H 120G 24 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140G 130G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 16G 14L 140H NA 150 14M 160M 3 AWD 140 16GC 14H 14G 12H 12G 12M 24M 12K 404F-22 14M3 160K 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA 120K 2
TRACK SKIDDER
D5HTSK II 527 517 D4HTSK III D4HTSK II
WHEEL SKIDDER
535C 535B 545C 525C 525B 525 515 545
TRACK-TYPE TRACTOR
D6R III D6G2 LGP D6H II D5R LGP D9 GC D4H III D6R II 30/30 D3C III D3G D4G D4H D4E D5B D5M D5N D5H D5G D6D D6R D6T D6M D6N D6H D10N D10R D10T D4E SR D11N D11R D11T D6H XL D6H XR D6T LGP D4C III D6T XW D5H XL D6T XL D5C III D5R XL D7G2 D7R D7G D7H D8T D8R D8L D8N D9T D9R D8R II D9L D9N D9H DEUCE D6G2 XL D4H XL D7R II
MINI HYD EXCAVATOR
307B 307-A
MINING EXCAVATOR
5230B 5130 5230 5130B
FRONT SHOVEL
5080
EXCAVATOR
330 L 320-A L 215B 325B L 320-A S 320-A N 312B 375-A L 325-A 322B LN 322N 322-A LN 312-A 225B 225D 330B LN 330D FM 312B L 307 330 LN 350-A L 350 L 322B L 345B L 330-A L 317-A 231D 322 L 317-A N 320N 315-A 320B 235B 235C 235D 320B S 320B N 320B L 245D 245B 320 L 325D FM LL 325-A FM L 318B N 350-A 330B L 325B LN 317B L 322-A L 322-A N 229 235 568 FM LL 322 LN 318B 320-A 330-A 317B LN 317 N 315B L 375-A 330-A LN
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.