NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsTools Boxes6V-3072: 393.7mm Long Plastic Storage Case
Home
Workshop SuppliesToolsTools Boxes
6V-3072: 393.7mm Long Plastic Storage Case
6V-3072: 393.7mm Long Plastic Storage Case

Cat® 393.7mm Long Plastic Storage Case for service tool and equipments

Brand: Cat

Product Images
6V-3072: 393.7mm Long Plastic Storage Case
6V-3072: 393.7mm Long Plastic Storage Case

Cat® 393.7mm Long Plastic Storage Case for service tool and equipments

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Plastic storage case with hinged lid.

Attributes:
• Size: 14 x 10 3/4 x 3 ½ in (35.56 x 27.31 x 8.89 cm)
• Pin-hinge
• Material: High-density polyethylene (HDPE)
• Blow-molded case
• Heavy-duty latches
• Double-wall lid protection
• Excellent chemical resistance

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer - www.P65Warnings.ca.gov

Description:
Plastic storage case with hinged lid.

Attributes:
• Size: 14 x 10 3/4 x 3 ½ in (35.56 x 27.31 x 8.89 cm)
• Pin-hinge
• Material: High-density polyethylene (HDPE)
• Blow-molded case
• Heavy-duty latches
• Double-wall lid protection
• Excellent chemical resistance

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Size (cm): 35.56 x 27.31 x 8.89
Material Description: High-density polyethylene (HDPE)
Size (in): 14 x 10.75 x 3.5
Interior Length C (mm): 89
Depth (D) (Interior) (in): 0.63
Depth (E) (Interior) (in): 2.63
Interior Length C (in): 3.50
Interior Depth E (mm): 73
Exterior Length C (mm): 102
Exterior Length C (in): 4.00
Depth (E) (Interior) (mm): 73
Depth (D) (Exterior) (in): 1.00
Depth (D) (Interior) (mm): 16
Depth (D) (Exterior) (mm): 25
Interior Length B (mm): 273
Interior Length B (in): 10.75
Depth (mm): 76
Number of Latches: Two
Interior Depth D (mm): 16
Color: Black
Interior Depth E (in): 2.63
Length (C) (Exterior) (mm): 102
Length (B) (Exterior) (mm): 311
Material: Polyolefin Plastic
Exterior Depth E (in): 3.00
Length (B) (Exterior) (in): 12.25
Length (C) (Exterior) (in): 4.00
Handle Material: Yes
Exterior Depth E (mm): 76
Exterior Length A (mm): 394
Interior Length A (in): 14.00
Interior Depth D (in): 0.63
Exterior Length A (in): 15.50
Length (A) (Exterior) (in): 15.50
Length (A) (Exterior) (mm): 394
Interior Length A (mm): 356
Depth (E) (Exterior) (mm): 76
Length (A) (Interior) (mm): 356
Length (C) (Interior) (in): 3.50
Depth (E) (Exterior) (in): 3.00
Length (A) (Interior) (in): 14.00
Length (B) (Interior) (mm): 273
Exterior Depth D (in): 1.00
Length (C) (Interior) (mm): 89
Length (B) (Interior) (in): 10.75
Exterior Depth D (mm): 25
Exterior Length B (mm): 311
Exterior Length B (in): 12.25
Length (mm): 394
Units of MeasureUSMetric
Size (cm): 35.56 x 27.31 x 8.89
Material Description: High-density polyethylene (HDPE)
Size (in): 14 x 10.75 x 3.5
View More
Compatible Models
Compatible Models
Road Reclaimer
RM600RM800RM400
Rotary Mixer
RM800
Reclaimer Mixer
RM800RM400
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
View More
Road Reclaimer
RM600RM800RM400
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-3072

Description:
Plastic storage case with hinged lid.

Attributes:
• Size: 14 x 10 3/4 x 3 ½ in (35.56 x 27.31 x 8.89 cm)
• Pin-hinge
• Material: High-density polyethylene (HDPE)
• Blow-molded case
• Heavy-duty latches
• Double-wall lid protection
• Excellent chemical resistance

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer - www.P65Warnings.ca.gov
Specifications for part number 6V-3072

Units of Measure

USMetric
Size (cm): 35.56 x 27.31 x 8.89
Material Description: High-density polyethylene (HDPE)
Size (in): 14 x 10.75 x 3.5
Interior Length C (mm): 89
Depth (D) (Interior) (in): 0.63
Depth (E) (Interior) (in): 2.63
Interior Length C (in): 3.50
Interior Depth E (mm): 73
Exterior Length C (mm): 102
Exterior Length C (in): 4.00
Depth (E) (Interior) (mm): 73
Depth (D) (Exterior) (in): 1.00
Depth (D) (Interior) (mm): 16
Depth (D) (Exterior) (mm): 25
Interior Length B (mm): 273
Interior Length B (in): 10.75
Depth (mm): 76
Number of Latches: Two
Interior Depth D (mm): 16
Color: Black
Interior Depth E (in): 2.63
Length (C) (Exterior) (mm): 102
Length (B) (Exterior) (mm): 311
Material: Polyolefin Plastic
Exterior Depth E (in): 3.00
Length (B) (Exterior) (in): 12.25
Length (C) (Exterior) (in): 4.00
Handle Material: Yes
Exterior Depth E (mm): 76
Exterior Length A (mm): 394
Interior Length A (in): 14.00
Interior Depth D (in): 0.63
Exterior Length A (in): 15.50
Length (A) (Exterior) (in): 15.50
Length (A) (Exterior) (mm): 394
Interior Length A (mm): 356
Depth (E) (Exterior) (mm): 76
Length (A) (Interior) (mm): 356
Length (C) (Interior) (in): 3.50
Depth (E) (Exterior) (in): 3.00
Length (A) (Interior) (in): 14.00
Length (B) (Interior) (mm): 273
Exterior Depth D (in): 1.00
Length (C) (Interior) (mm): 89
Length (B) (Interior) (in): 10.75
Exterior Depth D (mm): 25
Exterior Length B (mm): 311
Exterior Length B (in): 12.25
Length (mm): 394
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert