NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings6V-3249: Self-Aligning Spherical Plain Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
6V-3249: Self-Aligning Spherical Plain Bearing
6V-3249: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Product Images
6V-3249: Self-Aligning Spherical Plain Bearing
6V-3249: Self-Aligning Spherical Plain Bearing
6V-3249: Self-Aligning Spherical Plain Bearing
6V-3249: Self-Aligning Spherical Plain Bearing
6V-3249: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
• With lubrication grooves and holes
• Single or double fracture outer race

Application:
Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
• With lubrication grooves and holes
• Single or double fracture outer race

Application:
Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
Length (mm): 88.9 (Inner Bearing)
Outside Diameter (in): 6.250
Outside Diameter (mm): 158.75
Material: Alloy Mixed: Metal,Steel Bearing
Units of MeasureUSMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11N
Wheel Skidder
525B525
Articulated Truck
D35CD550BD35HPD44B
Truck
785789793F AC785G793793D793B793C794 ACMT4400D AC789C789D789B785C785D785B
Off Highway Truck
789785789G785D793D789D798794 AC796 AC798 AC
Rotary Cutter
RC20
Track Skidder
527517
View More
Track-Type Tractor
D11RD11TD11N
Warranty Information
Return Policy
Parts diagram for 6V-3249
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-3249
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-3249

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
• With lubrication grooves and holes
• Single or double fracture outer race

Application:
Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-3249

Units of Measure

USMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
Length (mm): 88.9 (Inner Bearing)
Outside Diameter (in): 6.250
Outside Diameter (mm): 158.75
Material: Alloy Mixed: Metal,Steel Bearing
View More
Compatible Models for part number 6V-3249

TRACK-TYPE TRACTOR

D11R D11T D11N

WHEEL SKIDDER

525B 525

ARTICULATED TRUCK

D35C D550B D35HP D44B

TRUCK

785 789 793F AC 785G 793 793D 793B 793C 794 AC MT4400D AC 789C 789D 789B 785C 785D 785B

OFF HIGHWAY TRUCK

789 785 789G 785D 793D 789D 798 794 AC 796 AC 798 AC

ROTARY CUTTER

RC20

TRACK SKIDDER

527 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert