Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
793F XQ794 AC793F CMD793F OEM789C777C777B789B777D785789797795F XQ793D793B793C793F797F785C797B785B795F AC
Track-Type Loader
973
View More
Integrated Toolcarrier
IT14G2IT12IT18IT12BIT14FIT14GIT14BIT18B
Warranty Information
Return Policy
Parts diagram for 6V-3922
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-3922
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-3922
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 116
View More
Compatible Models for part number 6V-3922
INTEGRATED TOOLCARRIER
IT14G2 IT12 IT18 IT12B IT14F IT14G IT14B IT18B
WHEEL TRACTOR-SCRAPER
657 651
WHEEL HARVESTER
550B 570B 580B 550 570 580
TRACK SKIDDER
D5HTSK II 527 517
WHEEL SKIDDER
508
MINI HYD EXCAVATOR
307-A
ROTARY DRILL
MD6310 MD6200 MD6250 MD6380
TRACK FELLER BUNCHER
2390 2391 2290 2491 511 522 521 532
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
538 548 558 568 FM528 FM528 LL
EXCAVATOR
330 L 349D L 320-A L 215B 325B L M315F FM538 320-A S 215C 320-A N 215D 336D 312C 324D 336E 312D 324E 336F 375-A L 315D L 325-A M317F 333 GC 320D2 320D3 336D2 L 322B LN 326D L FM548 335F 323F 336F XE 374F L 323D 322N 322-A LN M318F 349E L 330D2 325C L 225B 225D 322B 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 548 307 320D2 GC 349F L 385C L 219D 320D2 FM 325D L 330-A L 330 LN 352F-VG 558 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 336F L XE 312C L 323E LN 350-A L 229D FM558 OTHER 330C FM 326F 322-A 320 GX 538 325B 349D FM568 324D L 350 L 330GC 336E L 320 GC 325C 325D 336E H 320E RR 325F 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 231D 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 374F 345C L 330 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 322 L 330D2 L 323D2 326D2 L 385B 385C 345D L 320N 336F LNXE 313F GC 320B 320C 320D 320E 323GC 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 390F L 323F L 320 L 336D2 L XE 365B L M325D L MH 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 340D2 L 312F GC 390D 390F 320D L 325 LN 336E LNH 320D FM RR 350-A MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 325 L 330C L 336D2 320F L 568 FM 320B LU 326GC 320D FM 320B LL 307-A 330F LN 330D L 322-A L 322-A N 340 229 225 325-A LN 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L 352 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 320 326 325 323 318C 329E L 322 LN 345D L VG 320-A 330 340D L 219 335 336 333 329D 330F L 329E 330-A 323 GX 329F L 336D2 XE 335F LCR 330C LN 323 GC 325D MH 313F LGC 385C L MH 321D LCR 375-A 330-A LN 365B II 329D2 L 322C FM 320D2 L 324D LN M312 329D2 M315 M318 330C MH 345C MH 326F LN 345 GC M320
330D L 329D L 385C 323D LN 365C L 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 323D L 345C L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.